(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Can be used as legs or thrust pads of machinery.
Pad has two fixing holes.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | d3 | Maximum Load Capacity to Static Load (kN) | Ball Part Material | Material of Ball Part with Bolts | Category |
---|---|---|---|---|---|---|---|---|---|---|---|
1,395,268 VND | 1 Piece(s) | 14 Day(s) | M6 | 45 | 6.6 | 8 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
1,486,106 VND | 1 Piece(s) | 14 Day(s) | M8 | 50 | 6.6 | 14 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
1,719,747 VND | 1 Piece(s) | 14 Day(s) | M10 | 60 | 9 | 16 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
2,119,085 VND | 1 Piece(s) | 14 Day(s) | M12 | 65 | 9 | 28 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
2,881,991 VND | 1 Piece(s) | 14 Day(s) | M16 | 70 | 9 | 36 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
4,633,078 VND | 1 Piece(s) | 14 Day(s) | M20 | 80 | 9 | 44 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
6,111,135 VND | 1 Piece(s) | 14 Day(s) | M24 | 100 | 11 | 52 | Stainless Steel 1.4305 | - | Stainless Steel Pad and Ball Part | ||
1,987,526 VND | 1 Piece(s) | 14 Day(s) | M6 | 45 | 6.6 | 8 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
2,196,443 VND | 1 Piece(s) | 14 Day(s) | M8 | 50 | 6.6 | 14 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
2,673,700 VND | 1 Piece(s) | 14 Day(s) | M10 | 60 | 9 | 16 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
2,928,278 VND | 1 Piece(s) | 14 Day(s) | M10 | 60 | 9 | 16 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
3,317,652 VND | 1 Piece(s) | 14 Day(s) | M12 | 65 | 9 | 28 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
3,507,491 VND | 1 Piece(s) | 14 Day(s) | M12 | 65 | 9 | 28 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
3,924,387 VND | 1 Piece(s) | 14 Day(s) | M16 | 70 | 9 | 36 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
4,406,335 VND | 1 Piece(s) | 14 Day(s) | M16 | 70 | 9 | 36 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
5,625,122 VND | 1 Piece(s) | 14 Day(s) | M20 | 80 | 9 | 44 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
6,194,952 VND | 1 Piece(s) | 14 Day(s) | M20 | 80 | 9 | 44 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
6,894,574 VND | 1 Piece(s) | 14 Day(s) | M24 | 100 | 11 | 52 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts | ||
7,681,766 VND | 1 Piece(s) | 14 Day(s) | M24 | 100 | 11 | 52 | - | Stainless Steel 1.4305 | Ball Part with Stainless Steel Pads and Bolts |
Loading...Tải…
Pad Material | Stainless Steel 1.4305 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy