(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Cylinder Type Holding Magnet RML【1-10 Pieces Per Package】

Cylinder Type Holding Magnet RML
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,749,205VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・RML cylindrical retaining magnets are medium size, high performance shielded magnet systems.
•Related Keywords: ELESA, Magnet Circle Type, Magnet

 
Part Number
501901
501903
501905
501907
501909
501911
501913
501915
501917
501919
501921
501923
501925
501927
501929
501931
501933
501935
501937
501939
501941
501943
502001
502003
502005
502007
502009
502011
502013
502015
502017
502019
502021
502023
502025
502027
502029
502031
502033
502035
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngAttraction Force (Specific)
(N)
Magnet Type (Material) O.D.
(Ø)
D Specification

2,097,183 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 2Cobalt Magnet66RML-AN-6-1

2,413,922 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 2Cobalt Magnet66RML-AN-6-2

2,149,247 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 4Cobalt Magnet88RML-AN-8-1

2,557,102 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 4Cobalt Magnet88RML-AN-8-2

2,344,498 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 8.5Cobalt Magnet1010RML-AN-10-1

2,787,063 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 8.5Cobalt Magnet1010RML-AN-10-2

2,617,850 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 12Cobalt Magnet1313RML-AN-13-1

3,047,395 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 12Cobalt Magnet1313RML-AN-13-2

3,047,395 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 20Cobalt Magnet1616RML-AN-16-1

3,659,177 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 20Cobalt Magnet1616RML-AN-16-2

3,919,510 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 40Cobalt Magnet2020RML-AN-20-1

2,307,617 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 40Cobalt Magnet2020RML-AN-20-2

3,390,168 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 60Cobalt Magnet2525RML-AN-25-1

1,749,205 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 60Cobalt Magnet2525RML-AN-25-2

2,829,585 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 160Cobalt Magnet3232RML-AN-32-1

3,211,407 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 160Cobalt Magnet3232RML-AN-32-2

2,862,993 VND

1 Piece(s) 13 Day(s) 240Cobalt Magnet4040RML-AN-40-1

3,123,762 VND

1 Piece(s) 13 Day(s) 240Cobalt Magnet4040RML-AN-40-2

5,129,100 VND

1 Piece(s) 13 Day(s) 400Cobalt Magnet5050RML-AN-50-1

5,667,030 VND

1 Piece(s) 13 Day(s) 400Cobalt Magnet5050RML-AN-50-2

9,266,782 VND

1 Piece(s) 13 Day(s) 660Cobalt Magnet6363RML-AN-63-1

9,986,108 VND

1 Piece(s) 13 Day(s) 660Cobalt Magnet6363RML-AN-63-2

2,166,605 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 2.5Neodymium Iron Boron Magnet44RML-ND-4-1

2,296,772 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 4.5Neodymium Iron Boron Magnet55RML-ND-5-1

1,789,122 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 6Neodymium Iron Boron Magnet66RML-ND-6-1

2,149,247 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 6Neodymium Iron Boron Magnet66RML-ND-6-2

1,919,288 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 12Neodymium Iron Boron Magnet88RML-ND-8-1

2,335,822 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 12Neodymium Iron Boron Magnet88RML-ND-8-2

2,097,183 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 24Neodymium Iron Boron Magnet1010RML-ND-10-1

2,539,748 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 24Neodymium Iron Boron Magnet1010RML-ND-10-2

2,565,782 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 60Neodymium Iron Boron Magnet1313RML-ND-13-1

2,852,148 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 60Neodymium Iron Boron Magnet1313RML-ND-13-2

2,865,163 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 90Neodymium Iron Boron Magnet1616RML-ND-16-1

3,463,930 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 90Neodymium Iron Boron Magnet1616RML-ND-16-2

3,906,495 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 135Neodymium Iron Boron Magnet2020RML-ND-20-1

2,468,158 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 135Neodymium Iron Boron Magnet2020RML-ND-20-2

3,435,725 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 190Neodymium Iron Boron Magnet2525RML-ND-25-1

4,051,847 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 190Neodymium Iron Boron Magnet2525RML-ND-25-2

2,260,323 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 340Neodymium Iron Boron Magnet3232RML-ND-32-1

2,629,130 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 340Neodymium Iron Boron Magnet3232RML-ND-32-2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round