(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Column Level Indicator for Hot Water HCX.INOX-BW (Part Number)

Column Level Indicator for Hot Water HCX.INOX-BW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,944,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Ultrasonic Welding Assembly for Perfect Sealing. Fully Transparent Material: The maximum Liquid Level can be identified from the side. Lens Effect increases Visibility and Temperature Reading power.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
11345
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA B d f C L e m r

1,944,888 VND

1 Piece(s) 16 Day(s) 2216M107627107401815.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Elongated Type