(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Oil Level Indicator HFTX.【10-25 Pieces Per Package】

Oil Level Indicator HFTX.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,724,040VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The Unique Shape of The Magnifying Lens increases and enhances visibility on the side.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
13651
13661
13671
13681
13691
13701
13711
13721
13726
13731
13741
13751
13761
13771
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngd1 A B D d s Tightening Torque

2,042,947 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/4106189152÷3

2,086,337 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M16x1.5872211192÷3

2,086,337 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/87.572211193÷5

2,303,280 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M20x1.59.582614228÷10

2,281,587 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/210.582614224÷6

3,409,692 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M25x1.58931.518278÷10

3,442,235 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M27x1.59931.520278÷10

3,051,737 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/410.5931.520276÷8

3,312,067 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M26x1.513931.518278÷10

1,724,040 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M30x1.59103522308÷10

1,802,140 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 111104025348÷10

1,958,340 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M35x1.511104025348÷10

2,565,782 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼11.51347.53040.58÷10

2,565,782 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M40x1.511.51347.53040.58÷10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Round Type