(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Polyhedron Oil Level Indicator for High Temperature HGFT.HT-PR【10 Pieces Per Package】

Polyhedron Oil Level Indicator for High Temperature HGFT.HT-PR
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,149,247VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on Main Materials of Polyamide (PA). Resistant to alcohols (methane), solvents, oils with additives, fat, hydrocarbons and other chemicals.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
14463
14483
14523
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngd1 A B D d s Tightening Torque

2,149,247 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/2108.52814.5246÷8

2,370,532 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/49.58.53518328÷10

3,125,497 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1119.542.5233810÷12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Round Type