(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Oil Level Indicator HGFT.【10 Pieces Per Package】

Oil Level Indicator HGFT.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,593,872VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
14441
14446
14461
14464
14466
14481
14484
14486
14521
14524
14526
14541
14546
14561
14564
14566
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngd1 A B D d s Tightening Torque Specifications Color

1,789,122 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/8872411224÷8-Black

1,671,973 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/8872411224÷8HGFT.10/SL-3/8-

1,671,973 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/2108.52814.5246÷8-Black

1,875,900 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/2108.52814.5246÷8-Red

1,593,872 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/2108.52814.5246÷8HGFT.13/SL-1/2-

1,906,272 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/49.58.53518328÷10-Black

2,075,488 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/49.58.53518328÷10-Red

1,776,105 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/49.58.53518328÷10HGFT.16/SL-3/4-

2,526,730 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1119.542.5233810÷12-Black

2,852,148 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1119.542.5233810÷12-Red

2,396,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1119.542.5233810÷12HGFT.21/SL-1-

2,891,197 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼11950304612÷15-Black

2,669,913 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼11950304612÷15HGFT.25/SL-1¼-

3,672,195 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 2121168406212÷15-Black

4,021,965 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 2121168406212÷15-Red

3,437,897 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 2121168406212÷15HGFT.40/SL-2-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Round Type