(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Breather Cap with Bayonet Assembly and Pressured Double-layer Breather Cap SMN.BA SMW.BA

Breather Cap with Bayonet Assembly and Pressured Double-layer Breather Cap SMN.BA SMW.BA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      835,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
SMN. BA and SMW. The BA gas breather cap can be used for an oil tank containing oil.
SMW with a bayonet assembly. The BA double valve gas breather cap creates a pressure plenum chamber slightly above the oil level at given limited conditions to prevent reservoir deformation.
Advantages:
- Cleans the liquid and filter by reducing the volume of the reservoir air;
- Reduces the cavitation phenomenon by improving suction pump operation in the operating environment;
- Prevents liquid leakage if the system belongs to a mobile unit;
- Reduces the amount of bubbles in the liquid.

•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
156836
156886
156986
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFull Width Shape

835,003 VND

1 Piece(s) 13 Day(s) 472 Flat Packing Rings + 1 NBR Synthetic Rubber Packing Ring

1,068,867 VND

1 Piece(s) 13 Day(s) 812 Flat Packing Rings + 1 NBR Synthetic Rubber Packing Ring

2,092,845 VND

1 Piece(s) 13 Day(s) 813 Flat Packing Rings

Loading...Tải…

  1. 1