(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pressured Double-layer and Gas Exhaust Cap Valve Breather Cap SMN. SMW.【1-2 Pieces Per Package】

Pressured Double-layer and Gas Exhaust Cap Valve Breather Cap SMN. SMW.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,183,415VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
SMN. And SMW. A gas breather cap can be used for an oil tank containing oil.
SMW. The double valve gas breather cap creates a pressure plenum chamber slightly above the oil level at given limited conditions to prevent reservoir deformation.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
156833
156883
156983
54961
54967
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInsertion Area(d) Height-L Shape

1,183,415 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) G 1/451-

1,653,748 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) G 3/470-

3,611,450 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) G3/470Double Valve Gas Emission Cap

2,504,603 VND

1 Piece(s) 13 Day(s) G 3/468-

2,570,987 VND

1 Piece(s) 13 Day(s) M42x274-

Loading...Tải…

  1. 1