(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Breather Cap with Splash Guard and Dipping Bar SFP+a【1-10 Pieces Per Package】

Breather Cap with Splash Guard and Dipping Bar SFP+a
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      761,242VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials]
Technopolymer based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
53936
53939
53946
53956
53966
53976
53983
53989
53993
53999
54011
54031
54111
54131
54211
54231
54311
54331
54411
54431
54511
54531
54853
54863
54877
54879
54883
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInsertion Area(d) Height-L Shape

2,201,315 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/429.5No air filter

2,721,980 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/429.5 Air Filter+Polyurethane Foam Net made of steel wire

2,201,315 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16x1.529.5No air filter

2,721,980 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16x1.529.5 Air Filter+Polyurethane Foam Net made of steel wire

2,218,672 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M18x1.529.5No air filter

2,721,980 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M18x1.529.5 Air Filter+Polyurethane Foam Net made of steel wire

2,244,705 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20x1.529.5No air filter

2,813,097 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20x1.529.5 Air Filter+Polyurethane Foam Net made of steel wire

2,283,755 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M22x1.529.5No air filter

2,813,097 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M22x1.529.5 Air Filter+Polyurethane Foam Net made of steel wire

2,218,672 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/829.5No air filter

2,721,980 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/829.5 Air Filter+Polyurethane Foam Net made of steel wire

2,335,822 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/229.5No air filter

2,748,013 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1/229.5 Air Filter+Polyurethane Foam Net made of steel wire

2,635,203 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/436.5No air filter

3,229,632 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/436.5 Air Filter+Polyurethane Foam Net made of steel wire

2,813,097 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 136.5No air filter

3,359,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 136.5 Air Filter+Polyurethane Foam Net made of steel wire

3,620,128 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼44No air filter

4,353,480 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼44 Air Filter+Polyurethane Foam Net made of steel wire

3,824,055 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1½44No air filter

4,569,278 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1½44 Air Filter+Polyurethane Foam Net made of steel wire

761,242 VND

1 Piece(s) 13 Day(s) G 3/463 Air Filter+Polyurethane Foam Net made of steel wire

764,712 VND

1 Piece(s) 13 Day(s) G 1¼59 Air Filter+Polyurethane Foam Net made of steel wire

761,242 VND

1 Piece(s) 13 Day(s) G 259No air filter

840,645 VND

1 Piece(s) 13 Day(s) G 259 Air Filter+Polyurethane Foam Net made of steel wire

923,517 VND

1 Piece(s) 13 Day(s) -56Polyurethane Foam Net+Steel Seat Insertion Type+Steel Chain

Loading...Tải…

  1. 1