(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Breather cap with Splash Guard SFP.【1-25 Pieces Per Package】

Breather cap with Splash Guard SFP.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      702,667VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials]
Technopolymer based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
53935
53937
53938
53941
53951
53952
53961
53971
53972
53981
53986
53987
53991
53996
53997
54001
54021
54022
54101
54121
54122
54201
54221
54222
54301
54321
54322
54401
54421
54422
54501
54521
54522
54851
54861
54876
54878
54881
56651
56661
56662
56671
56681
56682
56701
56711
56712
56731
56741
56742
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInsertion Area(d) Height-L Full Width Shape Maximum Continuous Operating Temperature

3,800,193 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/429.531No air filter120

4,747,545 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/429.531Polyurethane Foam Net - Air Filter120

4,244,018 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/429.531Polyurethane Foam Net - Air Filter100

3,800,193 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M16x1.529.531No air filter120

4,713,142 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M16x1.529.531Polyurethane Foam Net - Air Filter120

4,244,018 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M16x1.529.531Polyurethane Foam Net - Air Filter100

3,865,275 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M18x1.529.531No air filter120

4,713,142 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M18x1.529.531Polyurethane Foam Net - Air Filter120

4,244,018 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M18x1.529.531Polyurethane Foam Net - Air Filter100

3,962,902 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M20x1.529.531No air filter120

4,903,920 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M20x1.529.531Polyurethane Foam Net - Air Filter120

4,409,775 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M20x1.529.531Polyurethane Foam Net - Air Filter100

3,930,357 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M22x1.529.531No air filter120

4,903,920 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M22x1.529.531Polyurethane Foam Net - Air Filter120

4,409,775 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) M22x1.529.531Polyurethane Foam Net - Air Filter100

3,865,275 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/829.531No air filter120

4,713,142 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/829.531Polyurethane Foam Net - Air Filter120

4,244,018 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/829.531Polyurethane Foam Net - Air Filter100

3,962,902 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/229.531No air filter120

4,903,920 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/229.531Polyurethane Foam Net - Air Filter120

4,409,775 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/229.531Polyurethane Foam Net - Air Filter100

4,444,178 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/436.542No air filter120

5,857,808 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/436.542Polyurethane Foam Net - Air Filter120

5,385,555 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/436.542Polyurethane Foam Net - Air Filter100

4,769,438 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 136.542No air filter120

6,452,032 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 136.542Polyurethane Foam Net - Air Filter120

5,545,058 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 136.542Polyurethane Foam Net - Air Filter100

3,073,430 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼4457No air filter120

3,932,528 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼4457Polyurethane Foam Net - Air Filter120

3,515,993 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1¼4457Polyurethane Foam Net - Air Filter100

3,190,578 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1½4457No air filter120

4,088,727 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1½4457Polyurethane Foam Net - Air Filter120

3,711,245 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 1½4457Polyurethane Foam Net - Air Filter100

702,667 VND

1 Piece(s) 13 Day(s) G 3/46370Polyurethane Foam Net - Air Filter100

706,573 VND

1 Piece(s) 13 Day(s) G 1¼5970Polyurethane Foam Net - Air Filter100

707,875 VND

1 Piece(s) 13 Day(s) G 25970No air filter120

792,048 VND

1 Piece(s) 13 Day(s) G 25970Polyurethane Foam Net - Air Filter100

892,277 VND

1 Piece(s) 13 Day(s) -5670Polyurethane Air Filter+Zinc Plated Steel Seat Insertion Type and Chrome Plated Steel Safety Chain 100

4,613,062 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/836.542No air filter120

5,957,888 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/836.542Polyurethane Foam Net - Air Filter120

5,454,360 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 3/836.542Polyurethane Foam Net - Air Filter100

4,578,660 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/236.542No air filter120

5,957,888 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/236.542Polyurethane Foam Net - Air Filter120

5,285,475 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) G 1/236.542Polyurethane Foam Net - Air Filter100

2,969,298 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/44257No air filter120

3,711,245 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/44257Polyurethane Foam Net - Air Filter120

3,359,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 3/44257Polyurethane Foam Net - Air Filter100

3,034,380 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 14257No air filter120

3,745,957 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 14257Polyurethane Foam Net - Air Filter120

3,424,878 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) G 14257Polyurethane Foam Net - Air Filter100

Loading...Tải…

  1. 1