(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pressurized Oil Injecting Plug TPC. TPCF.【25 Pieces Per Package】

Pressurized Oil Injecting Plug TPC. TPCF.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,769,708VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials]
TechnoPolymer based on Main Materials of High Elastic Polypropylene (PP). Resistant to solvents, oils, preservatives and other chemicals.
- TPC: No side holes.
- TPCF: Side Breather Hole of Ø 2 mm.

•Related keywords: ELESA, Oil Gauge, Oil Cap

 
Part Number
59861
59881
59901
59921
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInsertion Area(d) Height-L Shape

2,769,708 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 2029No Side Hole

3,246,985 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 2629.5No Side Hole

3,377,152 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 2029Side Breather Hole

3,995,442 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 2629.5Side Breather Hole

Loading...Tải…

  1. 1