(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to solvents, oils, preservatives and other chemicals.
- TCD + a: No side holes.
- TCDF + a: Side Breather Hole of Ø 2 mm.
•Related keywords: ELESA, Oil Gauge, Oil Cap
Part Number |
---|
59501 |
59503 |
59505 |
59507 |
59509 |
59511 |
59513 |
59515 |
59517 |
59519 |
59523 |
59531 |
59533 |
59535 |
59537 |
59539 |
59541 |
59543 |
59545 |
59557 |
59559 |
59561 |
59563 |
59565 |
59567 |
59569 |
59573 |
59585 |
59587 |
59589 |
59591 |
59595 |
59597 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Insertion Area(d) | Width(s) | Height-L | Tightening Torque |
---|---|---|---|---|---|---|---|---|---|
1,359,573 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M10x1.5 | 19 | 16 | 4÷5 | ||
1,359,573 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M12x1.5 | 19 | 16 | 6÷8 | ||
1,359,573 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M14x1.5 | 19 | 16 | 6÷8 | ||
1,385,607 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M16x1.5 | 22 | 16 | 8÷10 | ||
1,437,673 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M18x1.5 | 26 | 18 | 8÷10 | ||
1,437,673 VND | 1 Piece(s) | 13 Day(s) | M20x1.5 | 26 | 18 | 8÷10 | |||
1,528,790 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M22x1.5 | 32 | 20 | 10÷12 | ||
1,528,790 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M25x1.5 | 32 | 20 | 10÷12 | ||
1,528,790 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M26x1.5 | 32 | 20 | 10÷12 | ||
1,684,990 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M35x1.5 | 38 | 22 | 15÷18 | ||
2,591,815 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M40x1.5 | 46 | 24 | 15÷18 | ||
1,337,880 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1/8 | 19 | 16 | 4÷6 | ||
1,311,847 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1/4 | 19 | 16 | 4÷6 | ||
1,311,847 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 3/8 | 22 | 16 | 8÷10 | ||
1,385,607 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1/2 | 26 | 18 | 8÷10 | ||
1,515,775 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 3/4 | 32 | 20 | 10÷12 | ||
1,658,957 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1 | 38 | 22 | 12÷15 | ||
2,474,667 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1¼ | 46 | 24 | 15÷18 | ||
2,865,163 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1½ | 55 | 26 | 15÷18 | ||
1,463,707 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M16x1.5 | 22 | 16 | 8÷10 | ||
1,528,790 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M18X1.5 | 26 | 18 | 8÷10 | ||
1,489,740 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M20x1.5 | 26 | 18 | 8÷10 | ||
1,619,905 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M22x1.5 | 32 | 20 | 10÷12 | ||
1,593,872 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M25x1.5 | 32 | 20 | 10÷12 | ||
1,671,973 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M26x1.5 | 32 | 20 | 10÷12 | ||
1,789,122 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | M35x1.5 | 38 | 22 | 15÷18 | ||
6,620,918 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | M40x1.5 | 46 | 24 | 15÷18 | ||
1,437,673 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 3/8 | 22 | 16 | 8÷10 | ||
1,502,757 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1/2 | 26 | 18 | 8÷10 | ||
1,658,957 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 3/4 | 32 | 20 | 10÷12 | ||
1,802,140 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | G 1 | 38 | 22 | 12÷15 | ||
6,161,175 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1¼ | 46 | 24 | 15÷18 | ||
7,227,652 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | G 1½ | 55 | 26 | 15÷18 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy