(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
•Materials
Galvanized Steel.
•Nut
Galvanized Steel.
•Related keywords: ELESA, Toggle Clamp Peripherals, Toggle Clamp
Product | Clamp Screw | Clamp Screw Material | Steel |
---|
Please check the type/dimensions/specifications of the part GG.AU099 in the Clamp Bolt SHH. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GG.AU099 trong chuỗi Clamp Bolt SHH..
Part Number |
---|
GG.AU100 |
GG.AU101 |
GG.AU102 |
GG.AU103 |
GG.AU104 |
GG.AU105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Clamp Screw Size | h Length |
---|---|---|---|---|---|---|
302,623 VND | 1 Piece(s) | 13 Day(s) | M5 | 3 | ||
310,433 VND | 1 Piece(s) | 13 Day(s) | M6 | 3.5 | ||
321,280 VND | 1 Piece(s) | 13 Day(s) | M8 | 4 | ||
400,248 VND | 1 Piece(s) | 13 Day(s) | M10 | 5.5 | ||
406,757 VND | 1 Piece(s) | 13 Day(s) | M12 | 7 | ||
437,562 VND | 1 Piece(s) | 13 Day(s) | M12 | 8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy