(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
C10 Galvanized Steel.
- Execution AP3: Includes Open Clamping Levers and Two Mounting Flanges.
- Execution APM: Includes magnetic cylinder, open clamping lever and two mounting flanges.
- Execution EP3: Includes Hardened Clamping Lever and Bolt Retainer.
- Execution EPM: Magnetic Cylinder, with Tight Clamping Lever and Bolt Retainer.
•Related keywords: ELESA, Pneumatic Clamp, Toggle Clamp
Part Number |
---|
GG.AO020 |
GG.AO025 |
GG.AO041 |
GG.AO046 |
GG.AO161 |
GG.AO162 |
GG.AO166 |
GG.AO167 |
GG.AO201 |
GG.AO202 |
GG.AO206 |
GG.AO207 |
GG.AO301 |
GG.AO302 |
GG.AO306 |
GG.AO307 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Corresponding Bolt (D) | Holding Force FH (1) | Clamping Force FS (1) | Configuration |
---|---|---|---|---|---|---|---|---|
7,543,530 VND | 1 Piece(s) | 13 Day(s) | M5 | 700 | 500 | Open Clamping Levers+Mounting Flange 2EA | ||
7,543,530 VND | 1 Piece(s) | 13 Day(s) | M5 | 700 | 500 | Hardened Clamping Lever+Bolt Retainer | ||
8,103,352 VND | 1 Piece(s) | 13 Day(s) | M6 | 1600 | 700 | Open Clamping Levers+Mounting Flange 2EA | ||
8,103,352 VND | 1 Piece(s) | 13 Day(s) | M6 | 1600 | 700 | Hardened Clamping Lever+Bolt Retainer | ||
9,510,728 VND | 1 Piece(s) | 13 Day(s) | M8 | 2200 | 900 | Open Clamping Levers+Mounting Flange 2EA | ||
13,542,075 VND | 1 Piece(s) | 13 Day(s) | M8 | 2200 | 900 | Magnetic Cylinder, Open Clamping Levers+Mounting Flange 2EA | ||
9,510,728 VND | 1 Piece(s) | 13 Day(s) | M8 | 2200 | 900 | Hardened Clamping Lever+Bolt Retainer | ||
13,542,075 VND | 1 Piece(s) | 13 Day(s) | M8 | 2200 | 900 | Magnetic Cylinder+Hardened Clamping Lever+Bolt Retainer | ||
13,732,852 VND | 1 Piece(s) | 13 Day(s) | M10 | 2700 | 1200 | Open Clamping Levers+Mounting Flange 2EA | ||
19,262,272 VND | 1 Piece(s) | 13 Day(s) | M10 | 2700 | 1200 | Magnetic Cylinder, Open Clamping Levers+Mounting Flange 2EA | ||
13,732,852 VND | 1 Piece(s) | 13 Day(s) | M10 | 2700 | 1200 | Hardened Clamping Lever+Bolt Retainer | ||
19,262,272 VND | 1 Piece(s) | 13 Day(s) | M10 | 2700 | 1200 | Magnetic Cylinder+Hardened Clamping Lever+Bolt Retainer | ||
21,673,575 VND | 1 Piece(s) | 13 Day(s) | M12 | 3000 | 1400 | Open Clamping Levers+Mounting Flange 2EA | ||
27,106,042 VND | 1 Piece(s) | 13 Day(s) | M12 | 3000 | 1400 | Magnetic Cylinder, Open Clamping Levers+Mounting Flange 2EA | ||
21,673,575 VND | 1 Piece(s) | 13 Day(s) | M12 | 3000 | 1400 | Hardened Clamping Lever+Bolt Retainer | ||
27,106,042 VND | 1 Piece(s) | 13 Day(s) | M12 | 3000 | 1400 | Magnetic Cylinder+Hardened Clamping Lever+Bolt Retainer |
Loading...Tải…
Type | Side Push |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy