(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Round End Cap NDX.T【24-48 Pieces Per Package】

Round End Cap NDX.T
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,689,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Rubber Feet/Level Adjustment Parts, Adjustment Pads/Rubber Feet

 
Part Number
320231
320232
320233
320234
320235
320241
320242
320243
320244
320245
320251
320252
320253
320254
320255
320261
320262
320263
320264
320265
320271
320272
320273
320274
320275
320282
320283
320284
320285
320292
320293
320294
320295
320301
320302
320303
320304
320305
320306
320312
320313
320314
320315
320316
320322
320323
320324
320325
320326
320331
320332
320333
320334
320335
320336
320343
320344
320345
320346
320353
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngWidth W
(mm)
Allowable Load
(kN)
Main Body Height h
(mm)

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,592,770 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 304.531

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,786,675 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,786,675 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,786,675 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,786,675 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,658,448 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,786,675 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,786,675 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 38538

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,111,935 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,111,935 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,562,295 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42838

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,111,935 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,111,935 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,562,295 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42838

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

6,980,580 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,111,935 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,111,935 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42538

7,562,295 VND

1 Pack(s)

48 Pieces Per Package

48 Pieces Per Package

13 Day(s) 42838

3,689,550 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

3,689,550 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

3,689,550 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

3,752,032 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

3,752,032 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

4,001,950 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 488.545

3,689,550 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.538

3,752,032 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

3,752,032 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

4,001,950 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 488.545

3,689,550 VND

1 Pack(s)

24 Pieces Per Package

24 Pieces Per Package

13 Day(s) 485.545

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Material Polyamide