(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Rubber Feet/Level Adjustment Parts, Adjustment Pads/Rubber Feet
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Width W (mm) | Allowable Load (kN) | Main Body Height h (mm) |
---|---|---|---|---|---|---|---|---|
5,688,922 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 20 | 4 | 23 | ||
5,948,505 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 25 | 4.5 | 26 | ||
5,948,505 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 25 | 4.5 | 26 | ||
5,948,505 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 25 | 4.5 | 26 | ||
6,011,055 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,011,055 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,011,055 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,142,410 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,142,410 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,011,055 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,011,055 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,011,055 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,142,410 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,142,410 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 30 | 4.5 | 31 | ||
6,204,960 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,204,960 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,204,960 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,336,315 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,336,315 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,786,675 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,204,960 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,204,960 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,204,960 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,336,315 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,336,315 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,786,675 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 35 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
7,046,258 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 8 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
7,046,258 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 8 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
7,046,258 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 8 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,464,542 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
6,592,770 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 6 | 38 | ||
7,046,258 VND | 1 Pack(s) | 48 Pieces Per Package 48 Pieces Per Package | 13 Day(s) | 40 | 8 | 38 | ||
3,845,752 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,845,752 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,845,752 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,908,230 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,908,230 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
4,031,348 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 8.5 | 45 | ||
3,845,752 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,845,752 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,845,752 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 | ||
3,908,230 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | 50 | 6 | 45 |
Loading...Tải…
Main Body Material | Polyamide |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy