(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

End Cap ND.Q【4 Pieces Per Package】

End Cap ND.Q
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      898,785VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related keywords: ELESA, Rubber Feet/Level Adjustment Parts, Adjustment Pads/Rubber Feet

 
Part Number
319102
319103
319104
319106
319262
319263
319264
319266
319352
319354
319356
319362
319364
319366
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngWidth W
(mm)
Allowable Load
(kN)
Main Body Height h
(mm)

898,785 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 301733

898,785 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 301733

898,785 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 301733

909,198 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 301733

961,265 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 401843

961,265 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 401843

961,265 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 401843

982,090 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 401843

1,376,062 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 502055

1,376,062 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 502055

1,469,780 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 502055

1,376,062 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 502055

1,376,062 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 502055

1,469,780 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 502055

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material Polyamide