(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Aluminum coated with Epoxy Resin.
Special G: For Gravity Indicator.
Special P: For positive drive indicator. Supplied with crown gear wheels and back flange made of technopolymer based on acetal resin (POM). Black Oxidized Steel
Part Number |
---|
CE.28731 |
CE.28736 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Handle, Outer Dia. D (Ø) | Handle, Thickness t (mm) | Mounting Section, Outer Dia. d1 (Ø) | Round Hole Inner Dia. d2 (Ø) | Allowable Hole Dimensions (mm) | B | d1 | d2 | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,665,502 VND | 1 Piece(s) | 13 Day(s) | 250 | 81.5 | 48 | 22 | 22 | 23 | 48 | 37 | 80 | ||
8,538,075 VND | 1 Piece(s) | 13 Day(s) | 250 | 81.5 | 48 | 22 | 22 | 23 | 48 | 37 | 80 |
Loading...Tải…
Handwheel Type | Solid | Grip | Available | Grip Type | Rotating |
---|---|---|---|---|---|
Color | Black, Matt Finish. |