(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

(For Elesa Indicator) Solid Handwheel VAD. & VAD+I

(For Elesa Indicator) Solid Handwheel VAD. & VAD+I
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,548,862VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Aluminum coated with Epoxy Resin.
Special G: For Gravity Indicator.
Special P: For positive drive indicator. Supplied with crown gear wheels and back flange made of technopolymer based on acetal resin (POM). Black Oxidized Steel

 
Part Number
CE.28501
CE.28502
CE.28511
CE.28512
CE.28551
CE.28552
CE.28561
CE.28562
CE.28601
CE.28602
CE.28611
CE.28612
CE.28651
CE.28652
CE.28661
CE.28662
CE.28701
CE.28702
CE.28711
CE.28712
CE.28721
CE.28726
CE.28731
CE.28736
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle, Thickness t
(mm)
Mounting Section, Outer Dia. d1
(Ø)
Round Hole Inner Dia. d2
(Ø)
Allowable Hole Dimensions
(mm)
B d1 d2 d3

2,548,862 VND

1 Piece(s) 13 Day(s) 804826101013262156

3,274,753 VND

1 Piece(s) 13 Day(s) 8055-101013262156

2,835,658 VND

1 Piece(s) 13 Day(s) 804826101013262156

3,611,883 VND

1 Piece(s) 13 Day(s) 8055-1010132020.556

2,716,340 VND

1 Piece(s) 13 Day(s) 1005828101014282156

3,395,373 VND

1 Piece(s) 13 Day(s) 10063.5-101014282156

2,996,632 VND

1 Piece(s) 13 Day(s) 1005828101014282156

3,755,935 VND

1 Piece(s) 13 Day(s) 10063.5-1010142020.556

3,594,963 VND

1 Piece(s) 13 Day(s) 1256131121215312676

4,334,715 VND

1 Piece(s) 13 Day(s) 12563.5-121215312676

3,915,607 VND

1 Piece(s) 13 Day(s) 1256131121215312676

4,597,425 VND

1 Piece(s) 13 Day(s) 12563.5-1212153222.576

4,609,935 VND

1 Piece(s) 13 Day(s) 1606836141418362978

5,257,328 VND

1 Piece(s) 13 Day(s) 16071.5-141418362978

4,935,195 VND

1 Piece(s) 13 Day(s) 1606836141418362878

5,720,198 VND

1 Piece(s) 13 Day(s) 16071.5-1414183225.578

5,154,120 VND

1 Piece(s) 13 Day(s) 16064361414183626120

6,258,128 VND

1 Piece(s) 13 Day(s) 16064-1414183626120

5,692,050 VND

1 Piece(s) 13 Day(s) 16064361414183626120

6,999,345 VND

1 Piece(s) 13 Day(s) 16064-1414183225.5120

5,491,890 VND

1 Piece(s) 13 Day(s) 2007542181821423379

6,414,502 VND

1 Piece(s) 13 Day(s) 2007542181821423379

7,665,502 VND

1 Piece(s) 13 Day(s) 25081.548222223483780

8,538,075 VND

1 Piece(s) 13 Day(s) 25081.548222223483780

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type Solid Grip Available Grip Type Rotating
Color Black, Matt Finish.