(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Resistant to Solvents, Oils, Preservatives and Other Chemicals Duraplast based on Main Materials of High Elastic reinforced Phenol (PF).
Part Number |
---|
CE.30601 |
CE.30611 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Handle, Outer Dia. D (Ø) | Handle, Thickness t (mm) | Mounting Section, Outer Dia. d1 (Ø) | Round Hole Inner Dia. d2 (Ø) | Allowable Hole Dimensions (mm) | B | d1 | d2 | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,785,218 VND | 1 Piece(s) | 13 Day(s) | 140 | 65 | 30 | 25 | 25 | 17 | 30 | 50 | 82 | ||
2,043,813 VND | 1 Piece(s) | 13 Day(s) | 140 | 65 | 30 | 25 | 25 | 17 | 30 | 50 | 82 |
Loading...Tải…
Handwheel Type | Solid | Grip | Available | Grip Type | Fixed type |
---|---|---|---|---|---|
Grip Material | Phenol | Color | Black, Brightening |