(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Penetrate Handle M.1066 BM

Penetrate Handle M.1066 BM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,735,753VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on Glass Fiber reinforced Polyamide (PA). Resistant to aging, matte treatment, solvents, oils, preservatives and other chemicals. Supplied without assembly.
•Related Keywords: ELESA, Handle

 
Part Number
37801
37806
37811
37816
37821
37826
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplied Load
(N)
Dimension L
(mm)

1,735,753 VND

1 Piece(s) 13 Day(s) 4400265

1,803,440 VND

1 Piece(s) 13 Day(s) 3500315

1,863,318 VND

1 Piece(s) 13 Day(s) 3300365

2,007,367 VND

1 Piece(s) 13 Day(s) 2400465

2,091,977 VND

1 Piece(s) 13 Day(s) 1500565

2,189,168 VND

1 Piece(s) 13 Day(s) 880665

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pitch P(mm) 15 Height H(mm) 75 Main Body Type Face link type
Handle Thickness D(mm) 18 Surfaced Type Category M shape Mounting Method Female screw
U Shape Straight Handle Cross Sectional Shape Rectangular