(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Antibiotic Bridge Handle EBP.SAN【10 Pieces Per Package】

Antibiotic Bridge Handle EBP.SAN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,372,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on polyamide (PA) reinforced with glass fiber with silver ion as the main component of inorganic ceramics. Resistant to solvents, oils, preservatives and other chemicals.
•Related Keywords: ELESA, Handle

 
Part Number
153211-C1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

3,372,810 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material Polyamide Height H(mm) 39 Main Body Type Face link type
Handle Thickness D(mm) 8.5 Surfaced Type Category U shape Mounting Method Female screw
U Shape Straight Handle Cross Sectional Shape Rectangular Applied Load(N) 2700
Dimension L(mm) 144