(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Handle M.443-ESD

Handle M.443-ESD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      329,472VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
A special conductive technopolymer (ESD-C Electrostatic Discharge Conductive) prevents charge transfer through electrostatic discharge between bodies with different electrical potentials. M.443-ESD handles are suitable for ESD protection areas (EPA) where components vulnerable to electrostatic discharge must be handled to minimize their risk. The indelible print mark (ESD-C) on the handle surface refers to the special electrostatic control characteristics according to EN 100015/1 and IEC 61340-5-1.
•Related Keywords: ELESA, Handle

 
Part Number
154601
154611
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeight H
(mm)
Handle Thickness D
(mm)
Applied Load
(N)
Dimension L
(mm)

329,472 VND

1 Piece(s) 13 Day(s) 3863500109

388,047 VND

1 Piece(s) 13 Day(s) 4174500137

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material Polyamide Main Body Type Face link type Surfaced Type Category U shape
Mounting Method Circular hole U Shape Straight Handle Cross Sectional Shape Rectangular