(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Control Lobe Knob VCTS-Z-SST

Control Lobe Knob VCTS-Z-SST
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      963,868VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・Especially suitable when the knob should be freely rotated so that clamping is not affected by an accident. Because AISI 303 stainless steel is highly corrosion resistant, this knob can be used in equipment and equipment where the use of corrosion resistant materials are mandatory by law or specific hygiene, climate and environmental factors.
・Related Keywords: ELESA, Lever

 
Part Number
169651
169652
169662
169663
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

963,868 VND

1 Piece(s) 16 Day(s) M610

963,868 VND

1 Piece(s) 13 Day(s) M810

1,014,198 VND

1 Piece(s) 16 Day(s) M814

1,014,198 VND

1 Piece(s) 16 Day(s) M1014

Loading...Tải…

  1. 1