(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Controller Lever MRX.S-INOX【10 Pieces Per Package】

Controller Lever MRX.S-INOX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,422,598VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・It is especially suitable when there is not enough space to turn the lever.
・Compared with Other Types of Control Levers with screws that have Metal, There are the following features.
・Perfect Electrical Insulation.
・ Easy to release.<
>•AISI 303 Stainless Steel with High Resistance to Corrosion is used in machinery and equipment, as specified by law or in special sanitary, climatic and environmental sectors. <
>•Related Keywords: ELESA, Lever

 
Part Number
141185
141191
141423
141425
142155
142161
142561
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia.

2,583,137 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) M5

2,422,598 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M6

3,099,463 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) M6

2,982,313 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M8

3,242,647 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) M8

3,967,238 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10

5,348,025 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) M12

Loading...Tải…

  1. 1