(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Super-technopolymer Indexing Plunger with Locking Pin PMT.101【10 Pieces Per Package】

Super-technopolymer Indexing Plunger with Locking Pin PMT.101
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,099,463VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The Product is light and mechanically resistant.
- The Super-TechnoPolymer Screw Body of The Plunger provides a Low Coefficient of Friction during Plunger Operation. Maintenance with lubricant is not required.
- Corrosion-Resistant Material: Suitable even with Liquid or Moisture (PMT. 100-SST).
- The indexing plunger can withstand several washes with solvents and other chemicals. It is therefore suitable for Pharmaceutical and Food Industry Applications.

 
Part Number
51601
51602
51611
51612
51621
51622
51631
51632
51651
51652
51661
51662
51671
51672
51681
51682
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. M
(mm)
Tip Outer Dia. d
(Ø)
Stroke S
(mm)
Length L
(mm)
Tip Material

3,099,463 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10211729Steel

3,294,713 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252035Steel

3,906,495 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312643Steel

7,052,512 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313348Steel

3,177,563 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10211729Steel

3,411,863 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252035Steel

4,006,328 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312643Steel

7,455,960 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313348Steel

3,880,462 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10211729Stainless Steel

4,434,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252035Stainless Steel

5,648,265 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312643Stainless Steel

10,986,908 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313348Stainless Steel

4,072,005 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10211729Stainless Steel

4,772,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252035Stainless Steel

6,142,410 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312643Stainless Steel

11,956,432 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313348Stainless Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material Polyamide