(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Super-technopolymer Indexing Plunger PMT.100【10 Pieces Per Package】

Super-technopolymer Indexing Plunger PMT.100
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,635,203VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The Product is light and mechanically resistant.
- The Super-TechnoPolymer Screw Body of The Plunger provides a Low Coefficient of Friction during Plunger Operation. Maintenance with lubricant is not required.
- Corrosion-Resistant Material: Suitable even with Liquid or Moisture (PMT. 100-SST).
- The indexing plunger can withstand several washings with solvent and other chemicals. It is therefore suitable for Pharmaceutical and Food Industry Applications.

 
Part Number
51501
51502
51511
51512
51521
51522
51531
51532
51561
51572
51581
51582
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. M
(mm)
Tip Outer Dia. d
(Ø)
Stroke S
(mm)
Length L
(mm)
Tip Material

2,635,203 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10211723Steel

2,800,082 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252028Steel

3,294,713 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312635Steel

4,691,250 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313337Steel

2,713,303 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M10211723Steel

2,917,230 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252028Steel

3,515,993 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312635Steel

5,094,698 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313337Steel

4,878,900 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312635Stainless Steel

4,206,488 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M12252028.5Stainless Steel

5,373,045 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M16312635Stainless Steel

8,613,135 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) M20313337Stainless Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Locking Mechanism Returning Body Material Polyamide