(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Solid Handwheel with Safety Folding Handle VDS + IRS

Solid Handwheel with Safety Folding Handle VDS + IRS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,430,085VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on high Elastic Polypropylene (PP). Resistant to solvents, oils, preservatives and other chemicals.

 
Part Number
72770-R
72771-R
72772-R
72820-R
72821-R
72822-R
72870-R
72871-R
72872-R
72931-R
72981-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle, Thickness t
(mm)
Mounting Section, Outer Dia. d1
(Ø)
Allowable Hole Dimensions
(mm)
D L d1 d2 d3 d4

3,430,085 VND

1 Piece(s) 13 Day(s) 150443881504426243438

3,430,085 VND

1 Piece(s) 13 Day(s) 1504438141504426243438

3,430,085 VND

1 Piece(s) 13 Day(s) 1504438161504426243438

3,542,028 VND

1 Piece(s) 13 Day(s) 176494481764935333944

3,542,028 VND

1 Piece(s) 13 Day(s) 1764944161764935333944

3,542,028 VND

1 Piece(s) 13 Day(s) 1764944201764935333944

3,891,308 VND

1 Piece(s) 13 Day(s) 200535082005340384450

3,891,308 VND

1 Piece(s) 13 Day(s) 2005350202005340384450

3,891,308 VND

1 Piece(s) 13 Day(s) 2005350242005340384450

4,184,595 VND

1 Piece(s) 13 Day(s) 2506057202506040385057

5,435,595 VND

1 Piece(s) 13 Day(s) 300667220300664036.568.572

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type Solid Grip Available Grip Type Offset Type
Grip Material Polypropylene Color Black, Matt Finish.