(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spoke Handwheel VR.FP (Part Number)

Spoke Handwheel VR.FP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      893,577VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Duroplast made of main materials based on High-strength, Reinforced Phenol (PF). There is Resistant to Solvents, Oils, Preservatives and Other Chemicals.

 
Part Number
77711
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle, Thickness t
(mm)
Mounting Section, Outer Dia. d1
(Ø)
Allowable Hole Dimensions
(mm)
D L B d1 d2

2,473,363 VND

1 Piece(s) 13 Day(s) 24766493424766304938

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type Flat Spoke Grip None (without grip mounting hole) Grip Material Phenol
Color Black, Brightening