(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Duroplast made of main materials based on High-strength, Reinforced Phenol (PF). There is Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
77411 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Handle, Outer Dia. D (Ø) | Handle, Thickness t (mm) | Mounting Section, Outer Dia. d1 (Ø) | Allowable Hole Dimensions (mm) | D | L | B | d1 | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,267,588 VND | 1 Piece(s) | 13 Day(s) | 157 | 50 | 32 | 20 | 157 | 50 | 22 | 32 | 24 |
Loading...Tải…
Handwheel Type | Flat Spoke | Grip | None (without grip mounting hole) | Grip Material | Phenol |
---|---|---|---|---|---|
Color | Black, Brightening |