(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SKY Series SKY-2S Model (Swivel Wheel) (Part Number)

SKY Series SKY-2S Model (Swivel Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,718,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Absorbs shock and vibration, reduces damage to what is being carried.
· With little wear to the wheels, achieves a long operating life.
· With great turning startability, reduces work burden.
· Keeps shimmying under control, pleasant with low noise.

 
Part Number
SKY-2S150WF-G-A-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Foil material Wheel specifications

3,957,126 VND

1 Piece(s) 16 Day(s) or more 193 to 18380.01~140.00100RubberAbrasion Resistance---114-126GreenSteel plateStandard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / With buffer Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Wheel Bearings Yes

Please check the type/dimensions/specifications of the part SKY-2S150WF-G-A-1 in the SKY Series SKY-2S Model (Swivel Wheel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SKY-2S150WF-G-A-1 trong chuỗi SKY Series SKY-2S Model (Swivel Wheel).

Products like this...

Part Number
SKY-2S150AW-G-A-2
SKY-2S150UWF(INJ)-A-1
SKY-2S150UWF(INJ)-A-2
SKY-2S150WF-G-A-2
SKY-2S200AW-A-1
SKY-2S200AW-A-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color Foil material Wheel specifications

4,486,016 VND

1 Piece(s) 16 Day(s) or more 193 to 183140.01~220.00200RubberAbrasion Resistance---114-126GreenAluminumStandard

4,337,605 VND

1 Piece(s) 16 Day(s) or more 193 to 18380.01~140.00100[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-126GreenSteel plateInjection

4,337,605 VND

1 Piece(s) 16 Day(s) or more 193 to 183140.01~220.00200[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance---114-126GreenSteel plateInjection

3,957,126 VND

1 Piece(s) 16 Day(s) or more 193 to 183140.01~220.00200RubberAbrasion Resistance---114-126GreenSteel plateStandard

4,464,108 VND

1 Piece(s) 16 Day(s) or more 246 to 23680.01~140.00100RubberAbrasion Resistance---114-166BlackAluminumStandard

4,595,546 VND

1 Piece(s) 16 Day(s) or more 246 to 236140.01~220.00200RubberAbrasion Resistance---114-166BlackAluminumStandard