(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Motor-Related Parts Braking External Resistor

Motor-Related Parts Braking External Resistor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      603,195VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Be sure to use this when you want the instantaneous stop function in the speed control pack or the instantaneous stop of the motor with a large output power in the brake package.
•Related keywords: SPG, motor

Part Number
SR05H10
SR10H10
SR30H20
SR30H50
SR50H10
SR50H20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngResistance
(Ω)
Rated Power
(W)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Use Conditions Applicable Products

603,195 VND

1 Piece(s) 7 Day(s) 510771426673.552.2At the Time of Rapid StopSR TYPE

603,195 VND

1 Piece(s) 7 Day(s) 1010771426673.552.2At the Time of Rapid StopSS TYPE

603,195 VND

1 Piece(s) 7 Day(s) 3020912235754.552.260W, 90WSBT(U)-I

603,195 VND

1 Piece(s) 7 Day(s) 305013932551136.272.860W, 90WSBA(C)-IR

603,195 VND

1 Piece(s) 7 Day(s) 5010771426673.552.225W, 40WSBS-ICE

603,195 VND

1 Piece(s) 7 Day(s) 5020912235754.552.260W, 90WSBB(D)-IR (90W), SBS-ICE (60W, 90W)

Loading...Tải…

  1. 1