(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A pressure switch made by SMC.
[Features]
· IP44 equivalent
· With light
[Applications]
Used for automatic pressure control of hydraulic, water pressure, liquid pressure and pneumatic applications in a wide variety of fields, such as machine tools, industrial machinery, compressors, chemical plants, and power plants.
External appearance of ISG Series open type
External appearance of ISG Series open type hysteresis scale plate type
External appearance of ISG Series drip-proof type
Model | Pressure Adjustment Range MPa | Hysteresis adjustment range MPa | Proof Pressure MPa | Repeat accuracy MPa | Liquid-contacting parts material | Hysteresis scale plate | Electrical entry | |
---|---|---|---|---|---|---|---|---|
Open type (Non-waterproof) | Drip-proof type | |||||||
ISG110-030 | ISG210-030 | 0.02 to 0.3 | 0.015 to 0.2 | 1.0 | ±0.006 | Brass•Phosphor Bronze | None | (Open type) Grommet (Drip-proof type) CAPCON (cable gland) ø11 to 13 (Diameter 11 to 13 mm) |
ISG110-031 | ISG210-031 | Brass•Phosphor Bronze | Yes | |||||
ISG111-030 | ISG211-030 | SUS316 | None | |||||
ISG111-031 | ISG211-031 | SUS316 | Yes | |||||
ISG120-030 | ISG220-030 | 0.05 to 0.7 | 0.02 to 0.35 | 1.5 | ±0.014 | Brass•Phosphor Bronze | None | |
ISG120-031 | ISG220-031 | 0.02 to 0.45 | Brass•Phosphor Bronze | Yes | ||||
ISG121-030 | ISG221-030 | 0.02 to 0.35 | SUS316 | None | ||||
ISG121-031 | ISG221-031 | 0.02 to 0.45 | SUS316 | Yes | ||||
ISG130-030 | ISG230-030 | 0.1 to 1.0 | 0.03 to 0.4 | 1.5 | ±0.02 | Brass•Phosphor Bronze | None | |
ISG130-031 | ISG230-031 | 0.03 to 0.6 | Brass•Phosphor Bronze | Yes | ||||
ISG131-030 | ISG231-030 | 0.03 to 0.4 | SUS316 | None | ||||
ISG131-031 | ISG231-031 | 0.03 to 0.6 | SUS316 | Yes | ||||
ISG190-030 | ISG290-030 | -10 to -100 kPa | 7 to 53 kPa | 0.5 | ±2 kPa | Brass•Phosphor Bronze | None | |
ISG191-030 | ISG291-030 | SUS316 | None |
* Ambient and fluid temperature: 5 to 80°C (no freezing), contact configuration: 1a1b, 2ab (semi-standard), connection port size: 3/8, weight: 1.2 kg (open type), 1.3 kg (Drip-proof type)
Operating fluid is limited by the material of wetted parts. Model with compatible material should be selected.
Fluid | Liquid-contacting parts material | |
---|---|---|
Bellows | Fluid intake part | |
Water, air, liquid,inert gas without corrosion | Phosphor bronze | Brass |
* Fluid that does not corrode SUS316, such as steam (150°C or less) | SUS316 | SUS316 |
* Use at an ambient temperature of 80°C or less.
JIS symbol of ISG Series
1a1b type snap switch (standard)/2ab type snap switch contact configuration
Rated voltage (V) *) | Non-inductive load (A) | Inductive load (A) | ||
---|---|---|---|---|
Load resistance | Lamp load | Inductive load | Electric motor load | |
AC110 | 12 | 2 | 12 | 3 |
AC220 | 10 | 1 | 10 | 1.5 |
AC440 | 6 | 1 | 3 | 1 |
DC24 | 3 | 2.5 | 3 | 2.5 |
DC48 | 1.5 | 1.2 | 1.5 | 1.25 |
DC110 | 0.5 | 0.25 | 0.5 | 0.2 |
DC220 | 0.25 | 0.1 | 0.25 | 0.1 |
Insulation Resistance: 100 MΩ or more (500 V DC by insulation resistance tester)
Withstand Voltage: 2,000 V AC for 1 minute
*) CE compliant products are compatible with 220 V AC and 110 V DC or less.
Structural drawing of ISG Series
Number | Part Name |
---|---|
1 | Set pressure regulating bolt |
2 | Scale plate |
3 | Pointer |
4 | Set pressure regulating spring |
5 | Main lever for actuation |
6 | Bellows assembly |
7 | Adjusting bolt between switch and push |
8 | 1a+1b type snap switch |
Number | Part Name |
---|---|
9 | Main body |
10 | Hysteresis (ON-OFF width) adjustment spring |
11 | Hysteresis (ON-OFF width) adjustment bolt |
12 | Bracket |
13 | Grommet |
14 | Connection lever for switch operation |
15 | Stopper for operating lever |
(Units: mm)
Dimensional drawing of open type ISG110 to 191-030 (without adjustment hysteresis scale plate)
Part number | A | B | C |
---|---|---|---|
ISG110-030 (-W) | 172 | 54 | 19 |
ISG1□0 to 1□0-030 (-W) | 169 | 51 | 19 |
ISG1□1 to 1□1-030 (-W) | 177 | 59 | 23 |
Dimensional drawing of open type ISG110 to 131-031 (with adjustment hysteresis scale plate)
Part number | (A) | (B) | C |
---|---|---|---|
ISG110 to 130-031 (-W) | 172 | 54 | 19 |
ISG111 to 131-031 (-W) | 177 | 59 | 23 |
Dimensional drawing of drip-proof type ISG210 to 291-030 (without adjustment hysteresis scale plate)
Part number | A | B | C |
---|---|---|---|
ISG2□0 to 2□0-030 (-W) | 173 | 55 | 19 |
ISG2□1 to 2□1-030 (-W) | 178 | 60 | 23 |
Dimensional drawing of drip-proof ISG210 to 231-031 (with adjustment hysteresis scale plate)
Part number | (A) | (B) | C |
---|---|---|---|
ISG210 to 230-031 (-W) | 173 | 55 | 19 |
ISG211 to 231-031 (-W) | 178 | 60 | 23 |
Part Number |
---|
ISG231-N030-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Fluid Type | Plumbing Thread Type | Fluid Characteristics | Pressure Type | Liquid contact parts material | Details Type | Pressure Setting Range | Hysteresis scale plate for adjustment | Contact configuration | Scale plate pressure unit | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Water | [NPT] NPT | Noncorrosive | Positive Pressure | [Stainless Steel] SUS 316 | Drip-proof type (equivalent to IP44) | 0.1 to 1.0 MPa | None | 1a1b | Both MPa and psi | Non-Compatible |
Loading...Tải…
Type | Pressure Switch | Sensor, Monitor Structure | Integrated shape | Output Method | Switch |
---|---|---|---|---|---|
Pipe Port Type | Male thread | Plumbing Thread Nominal | 3/8 | Number of Output Points | 1 |
Please check the type/dimensions/specifications of the part ISG231-N030-P in the General Purpose Pressure Switch ISG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISG231-N030-P trong chuỗi General Purpose Pressure Switch ISG Series.
Part Number |
---|
ISG110-031 |
ISG110-031-P |
ISG110-031-Q |
ISG231-N030-Q |
ISG231-N030-W |
ISG231-N031 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Fluid Type | Plumbing Thread Type | Fluid Characteristics | Pressure Type | Liquid contact parts material | Details Type | Pressure Setting Range | Hysteresis scale plate for adjustment | Contact configuration | Scale plate pressure unit | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,031,000 VND | 1 Piece(s) | 4 Day(s) | - | Argon / Nitrogen Gas / Water / Air | [Rc (R)] R | Inert / Noncorrosive | Positive Pressure | [Copper Alloy] Brass•Phosphor Bronze | Open type (equivalent to IP40) | 0.02 to 0.3 MPa | With hysteresis scale plate | 1a1b | MPa | Non-Compatible | ||
- | 1 Piece(s) | Quote | 10 | Argon / Nitrogen Gas / Water / Air | [Rc (R)] R | Inert / Noncorrosive | Positive Pressure | [Copper Alloy] Brass•Phosphor Bronze | Open type (equivalent to IP40) | 0.02 to 0.3 MPa | With hysteresis scale plate | 1a1b | Both MPa and psi | Non-Compatible | ||
- | 1 Piece(s) | Quote | - | Argon / Nitrogen Gas / Water / Air | [Rc (R)] R | Inert / Noncorrosive | Positive Pressure | [Copper Alloy] Brass•Phosphor Bronze | Open type (equivalent to IP40) | 0.02 to 0.3 MPa | With hysteresis scale plate | 1a1b | MPa | CE-compliant product | ||
- | 1 Piece(s) | Quote | 10 | Water | [NPT] NPT | Noncorrosive | Positive Pressure | [Stainless Steel] SUS 316 | Drip-proof type (equivalent to IP44) | 0.1 to 1.0 MPa | None | 1a1b | MPa | CE-compliant product | ||
5,180,000 VND | 1 Piece(s) | 32 Day(s) | - | Water | [NPT] NPT | Noncorrosive | Positive Pressure | [Stainless Steel] SUS 316 | Drip-proof type (equivalent to IP44) | 0.1 to 1.0 MPa | None | 2ab | MPa | Non-Compatible | ||
5,655,000 VND | 1 Piece(s) | 32 Day(s) | - | Water | [NPT] NPT | Noncorrosive | Positive Pressure | [Stainless Steel] SUS 316 | Drip-proof type (equivalent to IP44) | 0.1 to 1.0 MPa | With hysteresis scale plate | 1a1b | MPa | Non-Compatible |