(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
CG1W Series Standard Type Double Acting, Double Rod Air Cylinder enables easy adjustment of the auto switch position.
[Features]
· Female rod end available as standard.
· The rod-end type can be selected to fit the application.
· Transparent switch bracket improves visibility of the indicator LED.
· The basic type option now includes a "No trunnion mounting female thread" variant.
CG1W Series Standard Type Double Acting, Double Rod Air Cylinder product image
Model number examples
Symbols | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XB6 | Heat-resistant cylinder (-10 to 150°C)*1 |
-XB7 | Cold-resistant cylinder (-40 to 70°C)*2 |
-XC6 | Stainless steel |
-XC13 | Auto switch rail mounting style |
-XC22 | Fluoroelastomer seal*1 |
-XC37 | Larger pipe connection port throttle diameter |
Type | Auto Switch Unit Part Number | Special Functions | Electrical entry | Indicator Light | Wiring (output) | Load voltage | ||||
---|---|---|---|---|---|---|---|---|---|---|
Applicable bore size | DC | AC | ||||||||
ø20 to 63 (20‑mm to 63‑mm bore size) | ø80 (80-mm bore size), ø100 (100-mm bore size) | |||||||||
Perpendicular | In-line | In-line | ||||||||
Solid State Auto Switch | M9NV | M9N | - | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - |
- | - | G59 | ||||||||
M9PV | M9P | - | 3-wire (PNP) | |||||||
M9BV | M9B | - | 2-wire | 12 V | ||||||
- | - | K59 | ||||||||
- | H7C | - | Connector | |||||||
- | M9NW | - | Diagnostic indication (2-color indication) | Grommet | 3-wire (NPN) | 5 V, 12 V | ||||
- | - | G59W | ||||||||
- | M9PW | - | 3-wire (PNP) | |||||||
M9BWV | M9BW | - | 2-wire | 12 V | ||||||
- | - | K59W | ||||||||
- | *1M9NA | - | Water resistant (2-color indication) | 3-wire (NPN) | 5 V, 12 V | |||||
- | - | - | 3-wire (PNP) | |||||||
*1M9BAV | *1M9BA | - | 2-wire | 12 V | ||||||
- | - | *1G5BA | ||||||||
- | - | - | With diagnostic output (2-color indicator) | - | - | - | - | |||
Reed type auto switch | - | A96 | - | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - |
*2A93V | A93 | - | 2-wire | 24 V | 12 V | 100 V | ||||
- | A90 | - | No | 100 V or less | ||||||
- | B54 | Yes | 100 V, 200 V | |||||||
- | B64 | No | 200 V or less | |||||||
- | C73C | - | Connector | Yes | - | |||||
- | - | - | No | - | - | |||||
- | B59W | Diagnostic indication (2-color indicator) | Grommet | Yes | - | - |
Type | Auto Switch Unit Part Number | Lead Wire Length (m) | Pre-Wired Connector | Applicable Load | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Applicable bore size | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | - (N) | ||||||
ø20 to 63 (20‑mm to 63‑mm bore size) | ø80 (80-mm bore size), ø100 (100-mm bore size) | ||||||||||
Perpendicular | In-line | In-line | |||||||||
Solid State Auto Switch | M9NV | M9N | - | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC |
- | - | G59 | ● | - | ● | ○ | - | ○ | |||
M9PV | M9P | - | ● | ● | ● | ○ | - | ○ | |||
M9BV | M9B | - | ● | ● | ● | ○ | - | ○ | - | ||
- | - | K59 | ● | - | ● | ○ | - | ○ | |||
- | H7C | - | ● | - | ● | ● | ● | - | |||
- | M9NW | - | ● | ● | ● | ○ | - | ○ | IC circuit | ||
- | - | G59W | ● | - | ● | ○ | - | ○ | |||
- | M9PW | - | ● | ● | ● | ○ | - | ○ | |||
M9BWV | M9BW | - | ● | ● | ● | ○ | - | ○ | - | ||
- | - | K59W | ● | - | ● | ○ | - | ○ | |||
- | *1M9NA | - | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||
- | - | - | - | - | - | - | - | - | |||
*1M9BAV | *1M9BA | - | ○ | ○ | ● | ○ | - | ○ | - | ||
- | - | *1G5BA | - | - | ● | ○ | - | ○ | |||
- | - | - | - | - | - | - | - | - | - | ||
Reed type auto switch | - | A96 | - | ● | - | ● | - | - | - | IC circuit | - |
*2A93V | A93 | - | ● | ● | ● | ● | - | - | - | Relay, PLC | |
- | A90 | - | ● | - | ● | - | - | - | IC circuit | ||
- | B54 | ● | - | ● | ● | - | - | - | |||
- | B64 | ● | - | ● | - | - | - | ||||
- | C73C | - | ● | - | ● | ● | ● | - | |||
- | - | - | - | - | - | - | - | - | |||
- | B59W | ● | - | ● | - | - | - | - |
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|---|---|---|
Action | Double acting, double rod | |||||||||
Lubrication | Not required (non-lubricated) | |||||||||
Fluid | Air | |||||||||
Proof Pressure | 1.5 MPa | |||||||||
Maximum operating pressure | 1.0 MPa | |||||||||
Minimum operating pressure | 0.08 MPa | |||||||||
Ambient and Working Fluid Temperature | Without auto switch: -10°C to 70 ℃ (no freezing) With auto switch: -10°C to 60 ℃ (no freezing) | |||||||||
Piston Speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||||
Stroke Length Tolerance | Up to 1,000 (st 0 to +1.4) mm, up to 1,500 (st 0 to +1.8) mm | |||||||||
Cushioning | Rubber bumper, air cushion | |||||||||
Mounting** | Basic type, basic type (without trunnion mounting female thread), axial foot type, flange type, trunnion type | |||||||||
Allowable kinetic energy (J) | Rubber cushion | Male rod end | 0.28 | 0.41 | 0.66 | 1.20 | 2.00 | 3.40 | 5.90 | 9.90 |
Rod end female thread | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 | ||
Air cushion | Rod end male thread | R: 0.35 H: 0.42 | R: 0.56 H: 0.65 | 0.91 | 1.80 | 3.40 | 4.90 | 11.80 | 16.70 | |
Rod end female thread | 0.11 | 0.18 | 0.29 | 0.52 | 0.91 | 1.54 | 2.71 | 4.54 |
*Cylinder sizes ø80 (80‑mm diameter) and ø100 (100‑mm diameter) do not have rod side trunnion types.
Foot, flange and trunnion types of cylinder sizes ø20 to 63 (20‑mm to 63‑mm diameter) do not have trunnion mounting female thread.
Only use the cylinder within the allowable kinetic energy range.
Mounting | Basic type | Axial ported Foot type | Rod Side Flange type | Rod Side Trunnion Type | |
---|---|---|---|---|---|
Standard Equipment | Rod end nut | ● | ● | ● | ● |
Option | Single knuckle joint | ● | ● | ● | ● |
Double knuckle joint*2 (with pin) | ● | ● | ● | ● | |
Pivot bracket*1 | - | - | - | ● *1 | |
Rod Boot | ● | ● | ● | ● |
*1: Not available for bore size ø80 (80-mm diameter) and ø100 (100-mm diameter).
*2: Pin and snap ring are shipped together with double knuckle joint.
*3: Stainless steel mounting supporting hardware and fittings are available.
(Units: mm)
Tube inner diameter | Standard Stroke*1 | Maximum Manufacturable Stroke*2 |
---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200 250, 300 | 301 to 1,500 |
32 | ||
40 | ||
50/63 | ||
80 | ||
100 |
*1: Intermediate strokes not listed above are produced to order. Manufacture of intermediate strokes at 1‑mm increments is possible. (Spacers are not used.)
*2: The maximum manufacturable stroke shows the long stroke.
Note 3) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinder Model Selection" on the front matter pages. In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
(Unit: kg)
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|
Basic weight | Basic type | 0.13 | 0.22 | 0.33 | 0.55 | 1.02 | 1.37 | 2.64 | 4.09 |
Axial foot type | 0.24 | 0.35 | 0.49 | 0.77 | 1.50 | 2.09 | 3.60 | 5.84 | |
Flange type | 0.21 | 0.32 | 0.47 | 0.75 | 1.36 | 1.87 | 3.35 | 5.44 | |
Trunnion Type | 0.14 | 0.24 | 0.36 | 0.60 | 1.16 | 1.51 | - | - | |
Pivot bracket | 0.08 | 0.09 | 0.17 | 0.25 | 0.44 | 0.80 | - | - | |
Single knuckle joint | 0.05 | 0.09 | 0.09 | 0.10 | 0.22 | 0.22 | 0.39 | 0.57 | |
Double knuckle joint (with pin) | 0.05 | 0.09 | 0.09 | 0.13 | 0.26 | 0.26 | 0.64 | 1.31 | |
Additional weight per 50 stroke | 0.07 | 0.10 | 0.13 | 0.23 | 0.34 | 0.38 | 0.54 | 0.77 | |
Additional weight with air cushion | 0 | 0.01 | 0.04 | 0 | 0.01 | 0.04 | 0 | 0.04 | |
Weight reduction for female rod end | -0.02 | -0.04 | -0.04 | -0.10 | -0.20 | -0.20 | -0.38 | -0.54 |
Mounting bracket | Order quantity | Tube Inner Diameter (mm) | Contents | |||||||
---|---|---|---|---|---|---|---|---|---|---|
20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |||
Axial foot | 2* | CG-L020 | CG-L025 | CG-L032 | CG-L040 | CG-L050 | CG-L063 | CG-L080 | CG-L100 | Foot × 2, bracket mounting bolt × 8 |
Flange | 1 | CG-F020 | CG-F025 | CG-F032 | CG-F040 | CG-F050 | CG-F063 | CG-F080 | CG-F100 | Flange × 1 Mounting bracket bolt × 4 |
Trunnion Pin | 1 | CG-T020 | CG-T025 | CG-T032 | CG-T040 | CG-T050 | CG-T063 | - | - | Trunnion pin × 2, trunnion bolt × 2, flat washer × 2 |
Pivot bracket | 1 | CG-020-24A | CG-025-24A | CG-032-24A | CG-040-24A | CG-050-24A | CG-063-24A | - | - | Pivot bracket × 1 |
*When foot brackets are used, order two pieces per cylinder.
Diagram: CG1W Series Standard Type Double Acting, Double Rod Air Cylinder
Number | Name | Material | Notes | |
---|---|---|---|---|
1 | Rod cover | Aluminum alloy | Hard anodized aluminum | |
2 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum | |
3 | Piston | Aluminum alloy | - | |
4 | Piston rod | Stainless steel | For ø20 mm, ø25 mm with built-in magnet | |
Carbon steel* | Hard chrome plating* | |||
5 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
6 | Damper | Resin | ø32 (32‑mm diameter) or larger is common | |
7 | Damper | Resin | ||
8 | Rod end nut | Carbon steel | Zinc chromate | |
9 | Cushion Ring | Aluminum alloy | - | |
10 | Cushion valve | ø40 (40‑mm diameter) or smaller | Carbon steel | Electroless nickel plating |
ø50 (50-mm diameter) or larger | Steel wire | Zinc chromate | ||
11 | Cushion Seal | Urethane | - | |
12 | Rod packing | NBR | - | |
13 | Piston packing | NBR | - | |
14 | Tube gasket | NBR | - | |
15 | Valve Seal | NBR | - |
*For cylinders with auto switches, a magnet is attached to the piston.
Tube Inner Diameter (mm) | Order Number | Content |
---|---|---|
20 | CG1WN20Z-PS | Set of (12), (13) and (14) |
25 | CG1WN25Z-PS | |
32 | CG1WN32Z-PS | |
40 | CG1WN40Z-PS |
*Products of ø50 (50-mm diameter) or larger cannot be disassembled, which means the seals cannot be replaced.
(Units: mm)
Dimensional drawings: basic style with rubber bumper, CG1WBN
Tube inner diameter | Stroke range | A | AL | B1 | C | D | E | F | GA | H1 | I | J | K | KA | MM | NA | P | S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Standard | Long stroke | ||||||||||||||||||
20 | Up to 200 | 201 to 1,500 | 18 | 15.5 | 13 | 14 | 8 | 12 | 2 | 12 | 5 | 26 | M4 × 0.7 depth 7 | 5 | 6 | M8 × 1.25 | 24 | 1/8 | 77 |
25 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 16.5 | 10 | 14 | 2 | 12 | 6 | 31 | M5 × 0.8 depth 7.5 | 5.5 | 8 | M10 × 1.25 | 29 | 1/8 | 77 |
32 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 20 | 12 | 18 | 2 | 12 | 6 | 38 | M5 × 0.8 depth 8 | 5.5 | 10 | M10 × 1.25 | 35.5 | 1/8 | 79 |
40 | Up to 300 | 301 to 1,500 | 30 | 27 | 19 | 26 | 16 | 25 | 2 | 13 | 8 | 47 | M6 × 1 depth 12 | 6 | 14 | M14 × 1.5 | 44 | 1/8 | 87 |
50 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 32 | 20 | 30 | 2 | 14 | 11 | 58 | M8 × 1.25 depth 16 | 7 | 18 | M18 × 1.5 | 55 | 1/4 | 102 |
63 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 38 | 20 | 32 | 2 | 14 | 11 | 72 | M10 × 1.5 depth 16 | 7 | 18 | M18 × 1.5 | 69 | 1/4 | 102 |
80 | Up to 300 | 301 to 1,500 | 40 | 37 | 32 | 50 | 25 | 40 | 3 | 20 | 13 | 89 | M10 × 1.5 depth 22 | 10 | 22 | M22 × 1.5 | 86 | 3/8 | 122 |
100 | Up to 300 | 301 to 1,500 | 40 | 37 | 41 | 60 | 30 | 50 | 3 | 20 | 16 | 110 | M12 × 1.75 depth 22 | 10 | 26 | M26 × 1.5 | 106 | 1/2 | 122 |
Tube inner diameter | TA | TC** | Without rod boot | With rod boot at one end* | With rod boot at both ends* | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | e | f | h | IJ | JH (reference value) | JW (reference value) | l | ZZ | ZZ | |||
20 | 11 | M5 × 0.8 | 35 | 147 | 30 | 18 | 55 | 27 | 15.5 | 10.5 | 1/4 stroke | 167 | 187 |
25 | 11 | M6 × 0.75 | 40 | 157 | 30 | 19 | 62 | 32 | 16.5 | 10.5 | 179 | 201 | |
32 | 11 | M8 × 1.0 | 40 | 159 | 35 | 19 | 62 | 38 | 18.5 | 10.5 | 181 | 203 | |
40 | 12 | M10 × 1.25 | 50 | 187 | 35 | 19 | 70 | 48 | 21.5 | 10.5 | 207 | 227 | |
50 | 13 | M12 × 1.25 | 58 | 218 | 40 | 19 | 78 | 59 | 24 | 10.5 | 238 | 258 | |
63 | 13 | M14 × 1.5 | 58 | 218 | 40 | 20 | 78 | 72 | 24 | 10.5 | 238 | 258 | |
80 | - | - | 71 | 264 | 52 | 10 | 80 | 59 | - | - | 273 | 282 | |
100 | - | - | 71 | 264 | 62 | 7 | 80 | 71 | - | - | 273 | 282 |
Tube inner diameter | A1 | H | MM | ZZ |
---|---|---|---|---|
20 | 8 | 13 | M4 × 0.7 | 103 |
25 | 8 | 14 | M5 × 0.8 | 105 |
32 | 12 | 14 | M6 × 1 | 107 |
40 | 13 | 15 | M8 × 1.25 | 117 |
50 | 18 | 16 | M10 × 1.5 | 134 |
63 | 18 | 16 | M10 × 1.5 | 134 |
80 | 21 | 19 | M14 × 1.5 | 160 |
100 | 25 | 22 | M16 × 1.5 | 166 |
(Units: mm)
Dimensional drawings: basic style with air cushion, CG1WBA
Tube inner diameter | Stroke range | A | AL | B1 | C | D | E | F | GA | H | H1 | I | J | K | KA | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Standard | Long stroke | |||||||||||||||
20 | Up to 200 | 201 to 1,500 | 18 | 15.5 | 13 | 14 | 8 | 12 | 2 | 12 | 35 | 5 | 26 | M4 × 0.7 depth 7 | 5 | 6 |
25 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 16.5 | 10 | 14 | 2 | 12.5 | 40 | 6 | 31 | M5 × 0.8 depth 7.5 | 5.5 | 8 |
32 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 20 | 12 | 18 | 2 | 12 | 40 | 6 | 38 | M5 × 0.8 depth 8 | 5.5 | 10 |
40 | Up to 300 | 301 to 1,500 | 30 | 27 | 19 | 26 | 16 | 25 | 2 | 13 | 50 | 8 | 47 | M6 × 1 depth 12 | 6 | 14 |
50 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 32 | 20 | 30 | 2 | 14 | 58 | 11 | 58 | M8 × 1.25 depth 16 | 7 | 18 |
63 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 38 | 20 | 32 | 2 | 14 | 58 | 11 | 72 | M10 × 1.5 depth 16 | 7 | 18 |
80 | Up to 300 | 301 to 1,500 | 40 | 37 | 32 | 50 | 25 | 40 | 3 | 20 | 71 | 13 | 89 | M10 × 1.5 depth 22 | 10 | 22 |
100 | Up to 300 | 301 to 1,500 | 40 | 37 | 41 | 60 | 30 | 50 | 3 | 20 | 71 | 16 | 110 | M12 × 1.75 depth 22 | 10 | 26 |
Tube inner diameter | MM | NA | P | S | TA | TC** | ZZ | WA | W θ | WH |
---|---|---|---|---|---|---|---|---|---|---|
20 | M8 × 1.25 | 24 | M5 × 0.8 | 77 | 11 | M5 × 0.8 | 147 | 16 | 25 ° | 1.5 |
25 | M10 × 1.25 | 29 | M5 × 0.8 | 77 | 11 | M6 × 0.75 | 157 | 16 | 25 ° | 1.5 |
32 | M10 × 1.25 | 35.5 | RC1/8 | 79 | 11 | M8 × 1.0 | 159 | 16 | 25 ° | 1.5 |
40 | M14 × 1.5 | 44 | RC1/8 | 87 | 12 | M10 × 1.25 | 187 | 17 | 20 ° | 1.5 |
50 | M18 × 1.5 | 55 | RC1/4 | 102 | 13 | M12 × 1.25 | 218 | 18 | 20 ° | 3 |
63 | M18 × 1.5 | 69 | RC1/4 | 102 | 13 | M14 × 1.5 | 218 | 18 | 20 ° | 3 |
80 | M22 × 1.5 | 86 | RC3/8 | 122 | - | - | 264 | 24 | 20 ° | 4 |
100 | M26 × 1.5 | 106 | RC1/2 | 122 | - | - | 264 | 24 | 20 ° | 4 |
Part Number |
---|
CDG1WBN25-75Z-A93L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 75 | Standard | Rubber cushion | Built-in magnet | A93 | 3 | 2 | Basic type | Male rod end | Without rod boot | Made-to-order products not available |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
Please check the type/dimensions/specifications of the part CDG1WBN25-75Z-A93L in the CG1W Series Standard Type Double Acting, Double Rod Air Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG1WBN25-75Z-A93L trong chuỗi CG1W Series Standard Type Double Acting, Double Rod Air Cylinder.
Part Number |
---|
CDG1WBA100-200Z |
CDG1WBA100-200Z-B54L3 |
CDG1WBA100-200Z-K59L |
CDG1WBN25-75Z-B54L |
CDG1WBN25-75Z-C73C |
CDG1WBN25-75Z-C73L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 200 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 100 | 200 | Standard | Air cushion | Built-in magnet | B54 | 3 | 3 | Basic type | Male rod end | Without rod boot | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 100 | 200 | Standard | Air cushion | Built-in magnet | K59 | 3 | 2 | Basic type | Male rod end | Without rod boot | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 25 | 75 | Standard | Rubber cushion | Built-in magnet | B54 | 3 | 2 | Basic type | Male rod end | Without rod boot | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 25 | 75 | Standard | Rubber cushion | Built-in magnet | C73C | 0.5 | 2 | Basic type | Male rod end | Without rod boot | Made-to-order products not available | ||
- | 1 Piece(s) | Quote | 25 | 75 | Standard | Rubber cushion | Built-in magnet | C73 | 3 | 2 | Basic type | Male rod end | Without rod boot | Made-to-order products not available |