(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A pressure switch made by SMC.
[Features]
· Can be mounted to modular type
· Can be mounted to ARM10/11 series
· Pressure display unit can be changed
· Has a chatter-prevention function
· Power-saving mode
External appearance of digital pressure switch (built-in regulator type)
Lead entry specification ISE35-N (Wiring bottom entry)
Lead entry specification ISE35-R (Wiring top entry)
Option 1: ISE35-□-□-□L (Lead with connector [2 m in length])
Option 2: ISE35-□-□-□□A (AR/AW Series installation kit)
Option 2: ISE35-□-□-□□B (ARM10/11 Series mounting kit)
A product series that this product can be installed on.
Product series name | Product series model |
---|---|
F.R.L. combination | AC20・AC25・AC30・AC50・AC55・AC60 |
AC20A・AC30A・AC40A・AC50A・AC60A | |
AC20B・AC25B・AC30B・AC50B・AC55B・ AC60B | |
AC20C・AC25C・AC30C・AC40C | |
AC20D・AC30D・AC40D | |
Regulator | AR20 (K)・AR25 (K)・AR30 (K)・AR40 (K)・ AR50 (K)・AR55 (K)・AR60 (K) |
Filter Regulator | AW20 (K)・AW30 (K)・AW40 (K)・AW60 (K) |
Mist separator Regulator | AWM20・AWM30・AWM40 |
Micro mist separator Regulator | AWD20・AWD30・AWD40 |
Small manifold Regulator | ARM10・ARM11 |
Direct acting precision regulator | ARP20 (K)・ARP30 (K)・ARP40 (P) |
Output specifications
Unit specifications
Model | ISE35 | |
---|---|---|
Rated pressure range | 0 to 1 MPa | |
Display / Set pressure range | -0.1 to 1 MPa | |
Withstand pressure | 1.5 MPa | |
Display / Minimum set unit | 0.01 MPa | |
Fluid | Air, non-corrosive gases, nonflammable gas | |
Power supply voltage | 12 to 24 V DC ± 10%, ripple (p-p) 10% or less (With reverse connection protection) | |
Current Consumption | 55 mA or less (At no load) | |
Switch output | NPN or PNP open collector output, 1 output | |
- | Maximum load current | 80 mA |
Maximum applied voltage | 30 V (at NPN output) | |
Residual voltage | 1 V or less (with load current of 80 mA) | |
Response Time | 1s (0.25, 0.5, 2, 3s selection) | |
Short-circuit protection | Yes | |
Repeatability | ±1%F.S | |
Hysteresis | Hysteresis mode | Adjustable (can be set from 0) |
Window Comparator Mode | ||
Display | 3-digit 7-segment display, 2-color display (red/green) Linkable with switch | |
Display accuracy | ±2% F.S. ±1 digit (At 25°C ± 3°C) | |
Indicator light | OUT: Lights when ON (Green) | |
Environment | Protective Enclosure | IP40 |
Operating temperature range | -5 to 50℃ (No condensation or freezing) | |
Lead wire with connector (Option: For L) | Oil-resistant cabtire cord 3-core ø3.4 (diameter: 3.4 mm) 2 m Conductor cross-sectional area: 0.2 mm^2 (AWG25) Insulator outer diameter: 1.16 mm | |
Weight | Approx. 14 g (main unit only) Approx. 38 g (Including lead wire with connector) | |
Standards | CE UL/CSA (E216656) |
-25 NPN (1 Output)
-65 PNP (1 Output)
(Units: mm)
Dimensional drawing of digital pressure switch (Built-in regulator type)
Option 1: Dimensional drawing of lead wire with connector
Part Number |
---|
ISE35-R-65-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Fluid Characteristics | Pressure Type | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Protection Structure | Unit Specifications | Lead Wire | Custom-made Specifications | Rated Pressure Range | Details Type | Option | Pressure Setting Range | Wiring Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air / Nitrogen Gas / Argon | [Integrated Type] Integrated shape | PNP Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | With unit conversion function | Lead wire with connector | None | 0 to 1 MPa | - | None | -0.1 to 1 MPa | Top entry |
Loading...Tải…
Please check the type/dimensions/specifications of the part ISE35-R-65-L in the Digital Pressure Switch (Built-In Regulator Type) ISE35 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE35-R-65-L trong chuỗi Digital Pressure Switch (Built-In Regulator Type) ISE35 Series.
Part Number |
---|
ISE35-N-25-B |
ISE35-N-25-B-X501 |
ISE35-N-25-L |
ISE35-R-65-LA |
ISE35-R-65-LB |
ISE35-R-65-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Fluid Characteristics | Pressure Type | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Protection Structure | Unit Specifications | Lead Wire | Custom-made Specifications | Rated Pressure Range | Details Type | Option | Pressure Setting Range | Wiring Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | With unit conversion function | None | None | 0 to 1 MPa | - | ARM10/11 Series mounting kit | -0.1 to 1 MPa | Bottom entry | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | With unit conversion function | None | Lead wire length 3 m specification | 0 to 1 MPa | - | ARM10/11 Series mounting kit | -0.1 to 1 MPa | Bottom entry | ||
2,692,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | NPN Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | With unit conversion function | Lead wire with connector | None | 0 to 1 MPa | - | None | -0.1 to 1 MPa | Bottom entry | ||
- | 1 Piece(s) | Quote | - | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | PNP Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | With unit conversion function | Lead wire with connector | None | 0 to 1 MPa | - | AR/AW Series mounting kit | -0.1 to 1 MPa | Top entry | ||
- | 1 Piece(s) | Quote | - | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | PNP Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | With unit conversion function | Lead wire with connector | None | 0 to 1 MPa | - | ARM10/11 Series mounting kit | -0.1 to 1 MPa | Top entry | ||
2,466,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated shape | PNP Open Collector | Noncorrosive / Incombustible | Positive Pressure | 1 | DC | [12~24] 12 to 24 ±10% | IP40 | SI unit fixed | None | None | 0 to 1 MPa | - | None | -0.1 to 1 MPa | Top entry |