(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Flow Sensor PFMV5 Series (Part Number)

Flow Sensor PFMV5 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Flex resistant cable specification flow sensor.
[Features]
・ Confirmation of adsorption of minute workpiece
・ Repeat accuracy ±2%F.S.
・ Response speed 5 ms or less, pressure resistance 500 kPa
・ Lubrication-free
・ It reduces piping space. Space saving installation is possible because there is no need to install a straight pipe section
[Applications]
・ Adsorption confirmation of minute workpiece, simple leak test are possible, simple seating confirmation is possible

Specifications of Flow Sensor PFMV5 Series

External appearance of PFMV5 Series

External appearance of PFMV5 Series

Application of PFMV5 Series

  • Confirmation of suction of small parts
  • Suitable for small nozzles
  • It can detect nozzle clogging and crushing
  • The sensor is installed as a manifold
  • Sensors can be mounted near the pad
  • It is possible to easily check the presence or absence of pinholes in molded products
  • Seating can be confirmed depending on the flow rate

Dimensions

 

(Units: mm)

 

Dimensional drawing of PFM5 Series

Dimensional drawing of PFM5 Series

* When piping the flow sensor, use a wrench on the specified body part. Fitting tightening torque: 1.0 to 1.5 N·m

Dimensional drawing of one side bracket attached

Dimensional drawing of one side bracket attached

Dimensional drawing of both side brackets attached

Dimensional drawing of both side brackets attached

* The dimensional drawing is for PFMV5□□-1, but the same dimensions apply for PFMV5□□F-1.

Specifications

ModelPFMV505PFMV510PFMV530PFMV505FPFMV510FPFMV530F
FluidDry air, N2
(Air quality classes are JIS B 8392-1 1.1.2 to 1.6.2:2003, ISO8573-1 1.1.2 to 1.6.2)
Rated flow rate range (flow range) *1)0 to 0.5 L/min0 to 1 L/min0 to 3 L/min-0.5 to 0.5 L/min *2)-1 to 1 L/min *2)-3 to 3 L/min *2)
Accuracy±5% F.S. *3)
Repeatability±2% F.S. *3)
Pressure characteristics (0 kPa reference *4))±2%F.S. (0 to 300 kPa)
±5%F.S. (-70 to 0 kPa)
Temperature characteristics (reference: 25°C)±2%F.S. (15 to 35℃)
±5%F.S. (0 to 50℃)
Rated pressure range *5)-70 kPa to 300 kPa
Operating pressure range *6)-100 kPa to 400 kPa
Withstand pressure500 kPa
Analog Output (Non-linear output)Output voltage: 1 to 5 V, output impedance: Approx. 1 kΩ
Response Time5 ms or less (90% response)
Power supply voltage12 to 24 V DC ±10% (with polarity protection)
Current Consumption16 mA or less
EnvironmentProtective EnclosureIP40
Operating Fluid Temperature0 to 50℃ (No freezing or condensation)
Operating temperature range0 to 50℃ (No freezing or condensation)
Storage temperature range-10 to 60℃ (No freezing or condensation)
Operating Humidity Range35 to 85%R.H. (No condensation)
Storage Humidity Range35 to 85%R.H. (No condensation)
Withstand Voltage1,000 V AC for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing
Port SizeM5 × 0.8 (Tightening torque: 1 to 1.5 N⋅m)
Wetted parts materialPPS,Si,Au,SUS316,C3604 (Electrolytic nickel plating)
StandardsCE UL,CSA
Lead3 core vinyl flexible cable ø2.6 (diameter: 2.6 mm), 0.15 mm^2, 2 m
Weight10 g (It does not include lead)

*1) Flow rates described in the specifications are the values at standard condition.
*2) The analog output shows 3 V when the flow rate is 0, changes to 5 V when the flow direction is from IN to OUT, and changes to 1 V when the direction is from OUT to IN.
*3) % F.S. in the table is based on the full scale of analog 4 V (1-5 V).
*4) 0 kPa means open air.
*5) It indicates the pressure range that satisfies the product specifications.
*6) It indicates the operable pressure range.
*7) Please contact the manufacturer for wiring.
*8) Even in striving to improve the quality, products may have small scratches, smears or variations in display color and brightness, etc., that do not affect the performance, verified as conforming products.

Internal Circuit and Connection

-1 Structural drawing of analog voltage output

-1 Structural drawing of analog voltage output

ConductorNominal cross-sectional areaAWG26
Outer diameter0.58 mm
InsulatorOuter diameter0.88 mm
HueBrown/blue/black
SheathMaterialOil and heat resistant PVC
Finishing outer diameter2.6

Recommended pneumatic circuit example

Circuit example for compressed air

Circuit example for compressed air

Recommended fitting

Quick-Connect Fitting / KQ2 Series

ModelTubing outer diameter mmPort SizeModel
Male connector4M5 × 0.8KQ2H04-M5A
Male elbowKQ2L04-M5A

Miniature Pipe Fitting / M Series

ModelTubing outer diameter mmPort SizeModel
Barb fitting for nylon tubes4M5 × 0.8M-5AN-4
6M-5AN-6

Structural drawing of wetted part

Structural drawing of PFMV5 Series

Structural drawing of PFMV5 Series

NumberNameMaterial
1Plumbing FittingC3604 (electroless nickel plated)
2Mesh fixing screw
3MeshSUS316
4BodyPPS
5Circuit boardGE4F
6Sensor chipSi, Au

Pressure Loss

Pressure loss of PFMV505 (F)-1

Pressure loss of PFMV505 (F)-1

Pressure loss of PFMV510 (F)-1

Pressure loss of PFMV510 (F)-1

Pressure loss of PFMV530 (F)-1

Pressure loss of PFMV530 (F)-1

  • *Refer to the SMC catalog for product information other than what is detailed above.
  • *The product image is a representative image only.
Part Number
PFMV510-1-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Protection Structure Bracket Lead Wire Rated Pressure Range Rating Flow Range
(L/min)
Instruction Manual Accuracy
(%F.S.)
Number of stations Related Product Type Connection Type

-

1 Piece(s) Quote 10Flow SensorAir / Nitrogen Gas[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa0.0 to 1.0No Instruction Manual±5% F.S.---

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PFMV510-1-N in the Flow Sensor PFMV5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFMV510-1-N trong chuỗi Flow Sensor PFMV5 Series.

Products like this...

Part Number
PFMV505-1-NA
PFMV505F-1
PFMV505F-1-A
PFMV510-1-NA
PFMV510F-1
PFMV510F-1-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Protection Structure Bracket Lead Wire Rated Pressure Range Rating Flow Range
(L/min)
Instruction Manual Accuracy
(%F.S.)
Number of stations Related Product Type Connection Type

3,461,000 VND

1 Piece(s) 32 Day(s) -Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa0.0 to 0.5No Instruction Manual±5% F.S.---

3,308,000 VND

1 Piece(s) 32 Day(s) -Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-0.5 to 0.5With operation manual (Japanese and English)±5% F.S.---

3,461,000 VND

1 Piece(s) 32 Day(s) -Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-0.5 to 0.5With operation manual (Japanese and English)±5% F.S.---

-

1 Piece(s) Quote 10Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa0.0 to 1.0No Instruction Manual±5% F.S.---

-

1 Piece(s) Quote -Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40L-shaped without bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-1.0 to 1.0With operation manual (Japanese and English)±5% F.S.---

-

1 Piece(s) Quote -Flow SensorNitrogen Gas / Air[Integrated Type] Integrated shapeAnalogVoltage[One-Touch Couplings] One-Touch Couplings1[DC1-5V] 1-5V--IP40With L-type bracketVinyl flexible cable, 3 cores, ø2.6, 0.15 mm², 2 m-70 kPa to 300 kPa-1.0 to 1.0With operation manual (Japanese and English)±5% F.S.---