(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Rotary Actuator
[Features]
· Easy mounting of workpiece
· Large rolling element bearings
· Angle adjustment range: 0 to 190°
· Easy mounting of body
· Movement in direction of table's radial thrust: 0.01 mm or less
· End face and side piping possible
External appearance of high-precision type / MSQA
External appearance of basic type / MSQB
Rotary Table, Rack & Pinion Type JIS symbol
Main Specifications
Specifications of cushion
Specifications of Cylinder inner diameter
End face port (left) / side face port (Right)
Minimum swing angle at which energy absorption capacity does not decrease
*The shock absorber lifespan may differ from that of the rotary table body depending on the operating conditions. Refer to the manufacturer's catalog for the suitable replacement period.
Dimensional drawing of basic type / MSQB, A
(Units: mm)
Size | AA | A | AU | AV | AW | AX | AY | BA | BB | BC | BD | BE | CA | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 6.6 | 20 | 15.5 | 12 | 4 | 9.5 | 34.5 | 27.8 | 60 | 27 | 4.5 | 28.5 | 45h9 | 46h9 | 20H9 | 6 | 15H9 | 8 | 4 | 3 | 4.5 | 13 | 6.8 | 11 | 6.5 |
20 | 70.8 | 65 | 7.6 | 27.5 | 16 | 14 | 5 | 12 | 46 | 29 | 76 | 34 | 6 | 30.5 | 60h9 | 61h9 | 28H9 | 9 | 17H9 | 10 | 6 | 2.5 | 6.5 | 17 | 8.6 | 14 | 8.5 |
30 | 75.4 | 70 | 7.6 | 29 | 18.5 | 14 | 5 | 12 | 50 | 32 | 84 | 37 | 6.5 | 33.5 | 65h9 | 67h9 | 32H9 | 12 | 22H9 | 10 | 4.5 | 3 | 6.5 | 17 | 8.6 | 14 | 8.5 |
50 | 85.4 | 80 | 10 | 38 | 22 | 19 | 6 | 15.5 | 63 | 37.5 | 100 | 50 | 10 | 37.5 | 75h9 | 77h9 | 35H9 | 13 | 26H9 | 12 | 5 | 3 | 7.5 | 20 | 10.5 | 18 | 10.5 |
(Units: mm)
Size | JC | JD | JJ | JU | P | Q | S | SD | SE | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | M8 × 1.25 | 12 | M5 × 0.8 | M8 × 1 | M5 × 0.8 | 34 | 92 | 9 | 13 | 45 | 17.7 | 47 | 15 | 3H9 | 3.5 | M5 × 0.8 | 8 | 32 | 27 | 3H9 | 3.5 | 19 | 3H9 | 3.5 |
20 | M10 × 1.5 | 15 | M6 × 1 | M10 × 1 | M5 × 0.8 | 37 | 117 | 10 | 12 | 60 | 25 | 54 | 20.5 | 4H9 | 4.5 | M6 × 1 | 10 | 43 | 36 | 4H9 | 4.5 | 24 | 4H9 | 4.5 |
30 | M10 × 1.5 | 15 | M6 × 1 | M10 × 1 | Rc1/8 * | 40 | 127 | 11.5 | 14 | 65 | 25 | 57 | 23 | 4H9 | 4.5 | M6 × 1 | 10 | 48 | 39 | 4H9 | 4.5 | 28 | 4H9 | 4.5 |
50 | M12 × 1.75 | 18 | M8 × 1.25 | M14 × 1.5 | Rc1/8 * | 46 | 152 | 14.5 | 15 | 75 | 31.4 | 66 | 26.5 | 5H9 | 5.5 | M8 × 1.25 | 12 | 55 | 45 | 5H9 | 5.5 | 33 | 5H9 | 5.5 |
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.
Dimensional drawing of MSQA□R, MSQB□R / with internal shock absorber
FU
Dimensional drawing of high-precision type / MSQA□A (with adjust bolt leveling mount), MSQA□R (with internal shock absorber)
(Units: mm)
Size | DH | DI | DJ | DK | DL | FE | HA | UV |
---|---|---|---|---|---|---|---|---|
10 | 45h8 | 46h8 | 20H8 | 6 | 15H8 | 10 | 18.5 | 52.5 |
20 | 60h8 | 61h8 | 28H8 | 9 | 17H8 | 15.5 | 26 | 63 |
30 | 65h8 | 67h8 | 32H8 | 12 | 22H8 | 16.5 | 27 | 67 |
50 | 75h8 | 77h8 | 35H8 | 13 | 26H8 | 17.5 | 30 | 76 |
Diagram: rotation direction
Diagram: rotation angle
With adjust bolt leveling mount, models with an internal absorber
Size | Adjustment angle per rotation of angle adjusting screw |
---|---|
10 | 10.2° |
20 | 7.2° |
30 | 6.5° |
50 | 8.2° |
70 | 7.0° |
100 | 6.1° |
200 | 4.9° |
Part Number |
---|
MSQA50A-M9NWVL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Switch | Lead wire (m) | Number of switches | Port types | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | - | 0.081 | Includes adjusting bolt | 50 | M9NWV | 3 | 2 | Rc 1/8 | - |
Loading...Tải…
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Operation Method | Double Rack |
---|---|---|---|---|---|
Environment, Applications | Standard | Valves | N/A |
Please check the type/dimensions/specifications of the part MSQA50A-M9NWVL in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 10 And Up) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQA50A-M9NWVL trong chuỗi Rotary Table, Rack And Pinion Type, MSQ Series (Size 10 And Up).
Part Number |
---|
MSQA10A-A93 |
MSQA10A-A93L |
MSQA10A-A93V |
MSQA50A-M9NWZ |
MSQA50A-M9P |
MSQA50A-M9PASAPC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Switch | Lead wire (m) | Number of switches | Port types | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,913,000 VND | 1 Piece(s) | 32 Day(s) | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | A93 | 0.5 | 2 | M5 | - | ||
18,094,000 VND | 1 Piece(s) | 32 Day(s) | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | A93 | 3 | 2 | M5 | - | ||
14,233,947 VND | 1 Piece(s) | 31 Day(s) | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | A93V | 0.5 | 2 | M5 | - | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | 0.01 to Less Than 0.1 | 0.081 | Includes adjusting bolt | 50 | M9NW | 5 | 2 | Rc 1/8 | - | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | 0.01 to Less Than 0.1 | 0.081 | Includes adjusting bolt | 50 | M9P | 0.5 | 2 | Rc 1/8 | - | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] Free setting type | High Rigidity, High Accuracy | - | 0.01 to Less Than 0.1 | 0.081 | Includes adjusting bolt | 50 | M9PA | 0.5 (M8 3-pin plug connector) | 2 | Rc 1/8 | - |