(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ISO Standard Hydraulic Cylinder CHSG Series (Part Number)

ISO Standard Hydraulic Cylinder CHSG Series
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
  • Refer to the manufacturer's catalog for detailed specifications and materials.
  • Product images may be representative images. See the catalog for shape details.
  • CAD data is not supported for some model numbers.

Product Description

A hydraulic cylinder with reduced overall length.
[Features]
· CHSG: Conforms to ISO 6020-2.
· Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly.
· Smaller cover cross section compared to tie-rod cylinders.
· CHDSG: With auto switch.
· CHSG: Without auto switch.

ISO Standard Hydraulic Cylinder CHSG Series Specifications

ISO Standard Hydraulic Cylinder CHSG Series external appearance

ISO Standard Hydraulic Cylinder CHSG Series external appearance

Tube Inner Diameter (mm)3240506380100
ActionDouble Acting: Single Rod
FluidGeneral mineral hydraulic fluid
Nominal pressure16 MPa
Maximum allowable working pressure20 MPa
Proof pressure24 MPa
Minimum operating pressureWith pressure at rod side0.25 MPa
With pressure at head side0.15 MPa
Ambient and fluid temperatureWithout magnet-10 to 80°C
Built-in magnet-10 to 60°C
Piston speed8 to 300 mm/s
CushionCushion seal
Thread toleranceJIS 6g/6H
Stroke length toleranceFrom 100 st: 0 to +0.8, 101 to 250 st: 0 to +1.0, 251 to 630 st: 0 to +1.25, 631 to 1,000 st: 0 to +1.4

*For definitions of terms related to pressure, please contact the manufacturer.

Standard Stroke List

Tube Inner Diameter (mm)Standard stroke (mm)
3225 to 800
4025 to 800
5025 to 800
6325 to 800
8025 to 800
10025 to 1,000

Theoretical Output List

 

(Unit: N)

 

Tube inner diameter
(mm)
Rod diameter
(mm)
Operating directionPressure area
(mm2)
Operating pressure (MPa)
3.571016
3218OUT8042,8145,6288,04012,864
IN5491,9223,8435,4908,784
4022OUT1,2564,3968,79212,56020,096
IN8763,0666,1328,76014,016
5028OUT1,9636,87113,74119,63031,408
IN1,3474,7159,42913,47021,552
6336OUT3,11710,91021,81931,17049,872
IN2,0997,34614,69320,99033,584
8045OUT5,02617,59135,18250,26080,416
IN3,43612,02624,05234,36054,976
10056OUT7,85327,48654,97178,530125,648
IN5,39018,86537,73053,90086,240

Theoretical output (N) = Pressure (MPa) × Pressure area (mm2)

Weight List

 

(Unit: kg)

 

Tube Inner Diameter (mm)3240506380100
Basic weight (0 strokes)BasicB1.603.204.707.8014.720.8
Transaxial footLA1.804.005.708.6517.023.3
Rod flangeFY1.904.106.009.1016.722.9
Head flangeFZ1.703.905.608.2016.424.8
Single clevisCA1.603.405.608.2016.424.8
Double clevisCB1.603.405.608.2016.424.8
Rod trunnionTA1.703.405.208.4015.922.5
Center trunnionTC1.903.905.809.4018.225.4
Additional weight per 10 strokes0.050.070.120.180.280.42

Diagram

CHSG series diagram 1

CHSG series diagram 1

CHSG series diagram 2

CHSG series diagram 2

Components

No.NameMaterial
1Rod coverCarbon steel
2Head coverCarbon steel
3Seal holderCarbon steel
4Cylinder tubeStainless steel
5PistonStainless steel
6Magnet plateStainless steel
7Cushion ringCarbon steel
8Cushion ring nutCarbon steel
9BushingCopper alloy
10Piston rodCarbon steel
11Tie-rodChromium molybdenum steel
12Tie-rod nutCarbon steel
13Cushion valveAlloy steel
14Valve holderCarbon steel
15Air release valveAlloy steel
16Check ballBearing steel
17Retaining ringCarbon tool steel
18Set screwAlloy steel
19PinStainless steel
20Wear ringResin
21ScraperNBR
22Rod sealNBR
23Back-up ringResin
24Piston sealNBR
25Back-up ringResin
26Cylinder tube gasketNBR
27Holder gasketNBR
28Valve sealNBR
29Valve holder gasketNBR
30Cushion seal-
31Piston gasketNBR
32Magnet-

Replacement Parts: Seal Kit

Tube Inner Diameter (mm)Part number
32CHSG32-PS
40CHSG40-PS
50CHSG50-PS
63CHSG63-PS
80CHSG80-PS
100CHSG100-PS

*Seal kit consists of items 21 to 26 and 30. Please order using the part number for each tube inner diameter.

  • *For information on products other than those listed above, please refer to the manufacturer's catalog.
  • *The product shown in the image is representative only.
Part Number
CHDSGFY32-200A-B-M9BL3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Cushioning Mechanism Port thread type Rod tip shape Port position Magnet for auto switches Switch Lead wire
(m)
Number of switches

-

1 Piece(s) Quote 32200Rod Side FlangeBoth SidesRcWith rod end nutPort on top / cushion valve belowBuilt-inM9B33

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal Pressure 16MPa Cylinder Type Standard Rod Motion Double Acting Piece Rod
Tube Material Stainless Steel Piston Material Stainless Steel Specifications ISO Standard
Additional Function No Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHDSGFY32-200A-B-M9BL3 in the ISO Standard Hydraulic Cylinder CHSG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHDSGFY32-200A-B-M9BL3 trong chuỗi ISO Standard Hydraulic Cylinder CHSG Series.

Products like this...

Part Number
CHDSGB100-100A-B
CHDSGB100-125-J59
CHDSGB100-150
CHDSGFY32-200A-B-M9BW
CHDSGFY32-230-B
CHDSGFY32-25-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Cushioning Mechanism Port thread type Rod tip shape Port position Magnet for auto switches Switch Lead wire
(m)
Number of switches

-

1 Piece(s) Quote 100100StandardBoth SidesRcWith rod end nutPort on top / cushion valve belowBuilt-inNo switch--

-

1 Piece(s) Quote 100125StandardBoth SidesRcWithout rod end nutPort on top / cushion valve on the rightBuilt-inJ590.52

36,437,000 VND

1 Piece(s) 32 Day(s) 100150StandardBoth SidesRcWithout rod end nutPort on top / cushion valve on the rightBuilt-inNo switch--

-

1 Piece(s) Quote 32200Rod Side FlangeBoth SidesRcWith rod end nutPort on top / cushion valve belowBuilt-inM9BW0.52

-

1 Piece(s) Quote 32230Rod Side FlangeBoth SidesRcWithout rod end nutPort on top / cushion valve belowBuilt-inNo switch--

-

1 Piece(s) Quote 3225Rod Side FlangeBoth SidesRcWithout rod end nutPort on top / cushion valve belowBuilt-inNo switch--