(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A hydraulic cylinder with reduced overall length.
[Features]
· CHSG: Conforms to ISO 6020-2.
· Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly.
· Smaller cover cross section compared to tie-rod cylinders.
· CHDSG: With auto switch.
· CHSG: Without auto switch.
ISO Standard Hydraulic Cylinder CHSG Series external appearance
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|
Action | Double Acting: Single Rod | ||||||
Fluid | General mineral hydraulic fluid | ||||||
Nominal pressure | 16 MPa | ||||||
Maximum allowable working pressure | 20 MPa | ||||||
Proof pressure | 24 MPa | ||||||
Minimum operating pressure | With pressure at rod side | 0.25 MPa | |||||
With pressure at head side | 0.15 MPa | ||||||
Ambient and fluid temperature | Without magnet | -10 to 80°C | |||||
Built-in magnet | -10 to 60°C | ||||||
Piston speed | 8 to 300 mm/s | ||||||
Cushion | Cushion seal | ||||||
Thread tolerance | JIS 6g/6H | ||||||
Stroke length tolerance | From 100 st: 0 to +0.8, 101 to 250 st: 0 to +1.0, 251 to 630 st: 0 to +1.25, 631 to 1,000 st: 0 to +1.4 |
*For definitions of terms related to pressure, please contact the manufacturer.
Tube Inner Diameter (mm) | Standard stroke (mm) |
---|---|
32 | 25 to 800 |
40 | 25 to 800 |
50 | 25 to 800 |
63 | 25 to 800 |
80 | 25 to 800 |
100 | 25 to 1,000 |
(Unit: N)
Tube inner diameter (mm) | Rod diameter (mm) | Operating direction | Pressure area (mm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
3.5 | 7 | 10 | 16 | ||||
32 | 18 | OUT | 804 | 2,814 | 5,628 | 8,040 | 12,864 |
IN | 549 | 1,922 | 3,843 | 5,490 | 8,784 | ||
40 | 22 | OUT | 1,256 | 4,396 | 8,792 | 12,560 | 20,096 |
IN | 876 | 3,066 | 6,132 | 8,760 | 14,016 | ||
50 | 28 | OUT | 1,963 | 6,871 | 13,741 | 19,630 | 31,408 |
IN | 1,347 | 4,715 | 9,429 | 13,470 | 21,552 | ||
63 | 36 | OUT | 3,117 | 10,910 | 21,819 | 31,170 | 49,872 |
IN | 2,099 | 7,346 | 14,693 | 20,990 | 33,584 | ||
80 | 45 | OUT | 5,026 | 17,591 | 35,182 | 50,260 | 80,416 |
IN | 3,436 | 12,026 | 24,052 | 34,360 | 54,976 | ||
100 | 56 | OUT | 7,853 | 27,486 | 54,971 | 78,530 | 125,648 |
IN | 5,390 | 18,865 | 37,730 | 53,900 | 86,240 |
Theoretical output (N) = Pressure (MPa) × Pressure area (mm2)
(Unit: kg)
Tube Inner Diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|---|
Basic weight (0 strokes) | Basic | B | 1.60 | 3.20 | 4.70 | 7.80 | 14.7 | 20.8 |
Transaxial foot | LA | 1.80 | 4.00 | 5.70 | 8.65 | 17.0 | 23.3 | |
Rod flange | FY | 1.90 | 4.10 | 6.00 | 9.10 | 16.7 | 22.9 | |
Head flange | FZ | 1.70 | 3.90 | 5.60 | 8.20 | 16.4 | 24.8 | |
Single clevis | CA | 1.60 | 3.40 | 5.60 | 8.20 | 16.4 | 24.8 | |
Double clevis | CB | 1.60 | 3.40 | 5.60 | 8.20 | 16.4 | 24.8 | |
Rod trunnion | TA | 1.70 | 3.40 | 5.20 | 8.40 | 15.9 | 22.5 | |
Center trunnion | TC | 1.90 | 3.90 | 5.80 | 9.40 | 18.2 | 25.4 | |
Additional weight per 10 strokes | 0.05 | 0.07 | 0.12 | 0.18 | 0.28 | 0.42 |
CHSG series diagram 1
CHSG series diagram 2
No. | Name | Material |
---|---|---|
1 | Rod cover | Carbon steel |
2 | Head cover | Carbon steel |
3 | Seal holder | Carbon steel |
4 | Cylinder tube | Stainless steel |
5 | Piston | Stainless steel |
6 | Magnet plate | Stainless steel |
7 | Cushion ring | Carbon steel |
8 | Cushion ring nut | Carbon steel |
9 | Bushing | Copper alloy |
10 | Piston rod | Carbon steel |
11 | Tie-rod | Chromium molybdenum steel |
12 | Tie-rod nut | Carbon steel |
13 | Cushion valve | Alloy steel |
14 | Valve holder | Carbon steel |
15 | Air release valve | Alloy steel |
16 | Check ball | Bearing steel |
17 | Retaining ring | Carbon tool steel |
18 | Set screw | Alloy steel |
19 | Pin | Stainless steel |
20 | Wear ring | Resin |
21 | Scraper | NBR |
22 | Rod seal | NBR |
23 | Back-up ring | Resin |
24 | Piston seal | NBR |
25 | Back-up ring | Resin |
26 | Cylinder tube gasket | NBR |
27 | Holder gasket | NBR |
28 | Valve seal | NBR |
29 | Valve holder gasket | NBR |
30 | Cushion seal | - |
31 | Piston gasket | NBR |
32 | Magnet | - |
Tube Inner Diameter (mm) | Part number |
---|---|
32 | CHSG32-PS |
40 | CHSG40-PS |
50 | CHSG50-PS |
63 | CHSG63-PS |
80 | CHSG80-PS |
100 | CHSG100-PS |
*Seal kit consists of items 21 to 26 and 30. Please order using the part number for each tube inner diameter.
Part Number |
---|
CHDSGFY100-250A-B-J59L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Cushioning Mechanism | Port thread type | Rod tip shape | Port position | Magnet for auto switches | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 250 | Rod Side Flange | Both Sides | Rc | With rod end nut | Port on top / cushion valve below | Built-in | J59 | 3 | 2 |
Loading...Tải…
Nominal Pressure | 16MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Tube Material | Stainless Steel | Piston Material | Stainless Steel | Specifications | ISO Standard |
Additional Function | No | Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHDSGFY100-250A-B-J59L in the ISO Standard Hydraulic Cylinder CHSG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHDSGFY100-250A-B-J59L trong chuỗi ISO Standard Hydraulic Cylinder CHSG Series.
Part Number |
---|
CHDSGB100-100A-B |
CHDSGB100-125-J59 |
CHDSGB100-150 |
CHDSGFY100-250A-B-J59W |
CHDSGFY100-25A-B |
CHDSGFY100-275A-B-J59 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Cushioning Mechanism | Port thread type | Rod tip shape | Port position | Magnet for auto switches | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | Standard | Both Sides | Rc | With rod end nut | Port on top / cushion valve below | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 100 | 125 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | J59 | 0.5 | 2 | ||
36,437,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 150 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 100 | 250 | Rod Side Flange | Both Sides | Rc | With rod end nut | Port on top / cushion valve below | Built-in | J59W | 0.5 | 2 | ||
- | 1 Piece(s) | Quote | 100 | 25 | Rod Side Flange | Both Sides | Rc | With rod end nut | Port on top / cushion valve below | Built-in | No switch | - | - | ||
- | 1 Piece(s) | Quote | 100 | 275 | Rod Side Flange | Both Sides | Rc | With rod end nut | Port on top / cushion valve below | Built-in | J59 | 0.5 | 2 |