(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The Odor Removal Filter AMF Series supports modular connections.
[Features]
· Can save space and helps reduce the amount of piping.
· Height reduced by up to 40% and weight reduced by up to 40%.
AMF150C to AMF350C: product images
AMF450C, AMF550C: product images
AMF650, AMF850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.01 μm (filtration efficiency 99.9%) |
Cleanliness at outlet side | No more than 100 particles of 0.3 µm or larger per ft3 (35 particles or less per 10 L [ANR]) (The "AME series" is required on the inlet side) |
Oil mist density at outlet side | Max 0.004 mg/m3 (ANR) (≒0.0032 ppm) (The "AME series" is required on the inlet side) |
Element replacement interval | (1) Replace the element if you notice an odor coming from the outlet side. |
(2) Even if the deodorant performance is normal, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first. |
Model | AMF150C | AMF250C | AMF350C | AMF450C | AMF550C | AMF650 | AMF850 |
---|---|---|---|---|---|---|---|
Rated flow (L/min[ANR]) Note) | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.3 | 0.48 | 0.8 | 1.3 | 2.0 | 4.2 | 10.5 |
Applicable models | AMF150C | AMF250C | AMF350C | AMF450C | AMF550C | AMF650 | AMF850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AMF150C to AMF550C: model number example
AMF650, AMF850: model number examples
Made-to-order specifications, White Vaseline specifications: model number examples
AMF150C to AMF550C: structural drawings
AMF650, AMF850: structural drawings
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AMF150C | AMF250C | AMF350C | AMF450C | AMF550C | AMF650 | AMF850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AMF-EL150 | AMF-EL250 | AMF-EL350 | AMF-EL450 | AMF-EL550 | AMF-EL650 | AMF-EL850 |
For option F | AMF-EL150-F | AMF-EL250-F | AMF-EL350-F | AMF-EL450-F | AMF-EL550-F | - | - |
(Unit: mm)
AMF150C to AMF350C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | S | T | |||||||||
AMF150C | 1/8, 1/4 | 83 | 10 | 54 | 63 | 7.5 | 63 | 10 | 99 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 70 | 26 | 54 | 4.5 | 1.6 |
AMF250C | 1/4, 3/8 | 103 | 14 | 73 | 76 | 5 | 76 | 10 | 121 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 80 | 28 | 66 | 5 | 2 |
AMF350C | 3/8, 1/2 | 132 | 18 | 98 | 90 | 5 | 90 | 10 | 150 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 95 | 34 | 80 | 5 | 2.3 |
(Unit: mm)
AMF450C, AMF550C: dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | T | ||||||||||
AMF450C | 1/2, 3/4 | 151 | 20 | 105 | 106 | 3 | 106 | 10 | 36 | 172 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 111 | 50 | 88 | 3.2 |
AMF550C | 3/4, 1 | 187 | 24 | 130 | 122 | 3 | 122 | 15 | 44 | 206 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 126 | 60 | 102 | 3.2 |
(Unit: mm)
AMF650, AMF850: dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | J | K | L | M | N | O | P | Q | R | S | ||||||||||
AMF650 | 1, 1 1/2 | 291 | 32 | 167 | 160 | - | 160 | 10 | 66 | 314 | 40 | 15 | 20 | 11 | 150 | 85 | 180 | 76 | 136 | 4.5 |
AMF850 | 1 1/2, 2 | 403 | 42 | 235 | 220 | - | 220 | 10 | 96 | 406 | 30 | 15 | 24 | 13 | 180 | 120 | 220 | 110 | 184 | 6 |
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Element materials | Compatible Models |