(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Odor Removal Filter AMF Series (Part Number)

Odor Removal Filter AMF Series
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

The Odor Removal Filter AMF Series supports modular connections.
[Features]
· Can save space and helps reduce the amount of piping.
· Height reduced by up to 40% and weight reduced by up to 40%.

Odor Removal Filter AMF Series Details

AMF150C to AMF350C: product images

AMF150C to AMF350C: product images

AMF450C, AMF550C: product images

AMF450C, AMF550C: product images

AMF650, AMF850: product images

AMF650, AMF850: product images

Odor Removal Filter AMF Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration0.01 μm (filtration efficiency 99.9%)
Cleanliness at outlet sideNo more than 100 particles of 0.3 µm or larger per ft3 (35 particles or less per 10 L [ANR])
(The "AME series" is required on the inlet side)
Oil mist density at outlet sideMax 0.004 mg/m3 (ANR) (≒0.0032 ppm)
(The "AME series" is required on the inlet side)
Element replacement interval(1) Replace the element if you notice an odor coming from the outlet side.
(2) Even if the deodorant performance is normal, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first.

Model

ModelAMF150CAMF250CAMF350CAMF450CAMF550CAMF650AMF850
Rated flow (L/min[ANR]) Note)2005001,0002,0003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.30.480.81.32.04.210.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAMF150CAMF250CAMF350CAMF450CAMF550CAMF650AMF850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AMF150C to AMF550C: Model Number Notation

AMF150C to AMF550C: model number example

AMF150C to AMF550C: model number example

AMF650, AMF850: Model Number Notation

AMF650, AMF850: model number examples

AMF650, AMF850: model number examples

Model Number Notation (Made-to-Order Specifications, White Vaseline Specifications)

Made-to-order specifications, White Vaseline specifications: model number examples

Made-to-order specifications, White Vaseline specifications: model number examples

  • *'*' refers to the model number naming convention for applicable model standard specifications.

Structural Drawings

AMF150C to AMF550C: structural drawings

AMF150C to AMF550C: structural drawings

AMF650, AMF850: structural drawings

AMF650, AMF850: structural drawings

  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AMF150CAMF250CAMF350CAMF450CAMF550CAMF650AMF850
4Element
assembly
Glass fiber,
others
Except option FAMF-EL150AMF-EL250AMF-EL350AMF-EL450AMF-EL550AMF-EL650AMF-EL850
For option FAMF-EL150-FAMF-EL250-FAMF-EL350-FAMF-EL450-FAMF-EL550-F--
  • Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Odor Removal Filter AMF Series Dimensions

AMF150C to AMF350C

 

(Unit: mm)

 

AMF150C to AMF350C: dimensional drawing

AMF150C to AMF350C: dimensional drawing

ModelPiping connection port diameterABCDEFGBracket related dimensions
INJKUVLMWOPQRST
AMF150C1/8, 1/4831054637.5631099562056612610357026544.51.6
AMF250C1/4, 3/8103147376576101216624866126104080286652
AMF350C3/8, 1/2132189890590101508028877147125095348052.3

AMF450C, AMF550C

 

(Unit: mm)

 

AMF450C, AMF550C: dimensional drawings

AMF450C, AMF550C: dimensional drawings

ModelPiping connection port diameterABCDEFGHBracket related dimensions
INJKUVLMWOPQRT
AMF450C1/2, 3/4151201051063106103617290311099189155511150883.2
AMF550C3/4, 118724130122312215442061003310991891565126601023.2

AMF650, AMF850

 

(Unit: mm)

 

AMF650, AMF850: dimensional drawings

AMF650, AMF850: dimensional drawings

ModelPiping connection port diameterABCDEFGHBracket related dimensions
IJKLMNOPQRS
AMF6501, 1 1/229132167160-16010663144015201115085180761364.5
AMF8501 1/2, 240342235220-2201096406301524131801202201101846
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Element materials Compatible Models

Loading...Tải…