(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC Clamp Cylinder
[Features]
· Reduced overall tube length
· The screw type adjustment construction makes it easy to adjust the speed
· The speed controller valve does not protrude out from the tube
· With air cushioning
· Strong magnetic field resistant auto switches can be mounted from 3 directions
D-P3DW and D-P4DW models supported (CKG1), D-P79WSE and D-P74L/Z models supported
· Compatible with spatter-resistant cylinders for arc welding (-XC88/-XC89/-XC91) (CKG1 only)
CKG1 product image
CKP1 product image
Image of CK1 series variation table
Magnetic field resistant auto switch, part number example
Standard auto switch part number example
Individual made-to-order specifications Part number example
Made-to-order specifications table image
Image of standard auto switch selection table
Tube Internal Diameter (mm) | 40 | 50 | 63 |
---|---|---|---|
Fluid | Air | ||
Proof Pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum operating pressure | 0.05 MPa | ||
Ambient and fluid temperature | -10°C to +60°C | ||
Piston Speed | 50 to 500 mm/s | ||
Cushioning | Unclamp side (Head Side): With Air Cushion | ||
Speed controller | Double-sided | ||
Lubrication | Not required | ||
Stroke Length Tolerance | +1.0 | ||
0 | |||
Mounting support type *) | Double Clevis |
Clevis width | 16.5 mm | CKG1A/CKP1A |
---|---|---|
19.5 mm | CKG1B/CKP1B | |
12.5 mm | CKG1C/CKP1C |
Tube Internal Diameter (mm) | Standard Stroke (mm) |
---|---|
40 | 50,75,100,125,150 |
50,63 | 50,75,100,125,150,200 |
Model code | Part Name | Part No. | |||
---|---|---|---|---|---|
CKG1A/CKP1A | CKG1B/CKP1B | CKG1C/CKP1C | |||
I | Single knuckle joint | M6 no tapping | CKB-I04 | ||
IA | M6 tapped | CKB-IA04 | |||
Y | U-Shaped Knuckle Joint (Knuckle pin, cotter pin Plain washer included as standard) | M6 no tapping | CKA-Y04 | CKB-Y04 | CKC-Y04 |
YA | M6 tapped | CKA-YA04 | CKB-YA04 | CKC-YA04 |
(Unit: kg)
Tube Internal Diameter (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
CKG1□ cylinder | Basic weight | 0.70 | 0.92 | 1.12 |
Extra weight per 25 strokes | 0.11 | 0.12 | 0.14 | |
CKP1□ cylinder | Basic weight | 0.72 | 0.98 | 1.28 |
Extra weight per 25 strokes | 0.11 | 0.12 | 0.14 | |
Single knuckle joint | 0.20 | |||
U-Shaped Knuckle Joint (Knuckle pin, cotter pin, plain washer included as standard) | 0.34 |
Calculation
Example) CKG1□50-100YZ-P
0.92 + 0.12 × 100/25 + 0.34 = 1.74 kg
(Unit: N)
Tube inner diameter (mm) | Rod Diameter (mm) | Operation Direction | Piston Area (mm^2) | Operating Pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.4 | 0.5 | 0.6 | ||||
40 | 20 | OUT | 1,260 | 378 | 504 | 630 | 756 |
IN | 943 | 283 | 377 | 472 | 566 | ||
50 | 20 | OUT | 1,960 | 588 | 784 | 980 | 1,180 |
IN | 1,650 | 495 | 660 | 825 | 990 | ||
63 | 20 | OUT | 3,120 | 934 | 1,250 | 1,560 | 1,870 |
IN | 2,800 | 840 | 1,120 | 1,400 | 1,680 |
Detailed image of replacement parts / seal kit
*1) The seal kit is the same for CKG1□/CKP1□.
*2) The seal kit does not come with a grease pack, so order it separately. Grease part number: GR-S-010 (Common to all sizes)
*3) When it is ø50 (diameter: 50 mm) or more, it is impossible to disassemble because it is tightened with a large tightening torque. Please contact the manufacturer if disassembly is required.
Image for structural parts table of CKP1 40, 50, 63
(Units: mm)
Dimensional drawing of CKG1□40, 50, 63
(Units: mm)
Image of dimensions table for CKG1□40, 50, 63
(Units: mm)
Dimensional drawing of CKG1□40, 50, 63
(Units: mm)
Dimensions table of CKP1□40, 50, 63
*1) Indicates the location of the clevis minimum width (tube side).
Image of display method for part numbers of the CK1/CKG1 series
Image of display method for part numbers of the CKG1 series
Tube Internal Diameter (mm) | 40 | 50 | 63 |
---|---|---|---|
Fluid | Air | ||
Proof Pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum operating pressure | 0.05 MPa | ||
Ambient and fluid temperature | Without auto switch: -10°C to +70°C With auto switch: -10°C to +60°C | ||
Piston Speed | 50 to 500 mm/s | ||
Cushioning | Unclamp side (Head Side): With Air Cushion | ||
Speed controller | Double-sided | ||
Lubrication | Not required | ||
Stroke Length Tolerance | +1.0 | ||
0 | |||
Mounting support type *) | Double Clevis |
* *) Clevis pin, cotter pin, and plain washer are included as standard.
Clevis width | 16.5 mm | CK1A/CKG1A |
---|---|---|
19.5 mm | CK1B/CKG1B | |
12.5 mm | CK1C/CKG1C |
Tube Internal Diameter (mm) | Standard Stroke (mm) |
---|---|
40 | 50,75,100,125,150 |
50,63 | 50,75,100,125,150,200 |
Model code | Part Name | Part No. | |||
---|---|---|---|---|---|
CK1A/CKG1A | CK1B/CKG1B | CK1C/CKG1C | |||
I | Single knuckle joint | M6 no tapping | CKB-I04 | ||
IA | M6 tapped | CKB-IA04 | |||
Y | U-Shaped Knuckle Joint (Knuckle pin, cotter pin Plain washer included as standard) | M6 no tapping | CKA-Y04 | CKB-Y04 | CKC-Y04 |
YA | M6 tapped | CKA-YA04 | CKB-YA04 | CKC-YA04 |
(Unit: kg)
Tube Internal Diameter (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Cylinder | Basic weight | 0.68 | 0.90 | 1.10 |
Extra weight per 25 strokes | 0.10 | 0.11 | 0.13 | |
Single knuckle joint | 0.20 | |||
U-Shaped Knuckle Joint (Knuckle pin, cotter pin, plain washer included as standard) | 0.34 |
Calculation
Example) CKG1□50-100YZ
0.90 + 0.11 × 100/25 + 0.34 = 1.68 kg
(Unit: N)
Tube inner diameter (mm) | Rod Diameter (mm) | Operation Direction | Piston Area (mm^2) | Operating Pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.4 | 0.5 | 0.6 | ||||
40 | 20 | OUT | 1,260 | 378 | 504 | 630 | 756 |
IN | 943 | 283 | 377 | 472 | 566 | ||
50 | 20 | OUT | 1,960 | 588 | 784 | 980 | 1,180 |
IN | 1,650 | 495 | 660 | 825 | 990 | ||
63 | 20 | OUT | 3,120 | 934 | 1,250 | 1,560 | 1,870 |
IN | 2,800 | 840 | 1,120 | 1,400 | 1,680 |
Structural drawing of CK 1 40, 50, 63
Image for components parts table of CK 1 40, 50, 63
Detailed image of replacement parts / seal kit
(Units: mm)
Dimensional drawing of CK□1□40, 50, 63
(Units: mm)
Image for dimension table of CK□1□40, 50, 63
*1) Indicates the location of the clevis minimum width (tube side).
(Units: mm)
Dimensional drawing of single knuckle joint
Material: Cast iron
Single knuckle joint detailed table image
(Units: mm)
Dimensional drawing of double knuckle joint
(Units: mm)
Material: Cast iron
Double knuckle joint detailed table image
*1) Knuckle pin, cotter pin, plain washer, and spring pin are included as standard with the double knuckle joint.
*2) The conventional product is equivalent to the part number CKA-YA04, CKB-YA04 (rod end bracket symbol YA).
*3) * The dimensions indicated are dimensions as mounted on the piston rod.
(Units: mm)
Dimensional drawing of pin
Material: carbon steel
Pin detailed table image
(Units: mm)
Dimensional drawing of limit switch mounting base / dog bracket
Material: Rolled steel
Limit switch mounting base / dog bracket detailed table image
*1) You can remove the hex socket head bolt and change the limit switch mounting base and dog bracket to any position.
*2) When the limit switch mounting base and dog bracket are ordered as parts, the mounting bolts (hex socket head bolt) and spring lock washers are attached as standard.
* When installing the dog fitting, be sure to select the M6 tapped knuckle joint (rod end fitting symbol IA or YA). It cannot be attached to the knuckle joint without M6 tap (rod end bracket symbol I or Y).
(Units: mm)
Dimensional drawing of foot
Material: Rolled steel
Foot detailed table image
*1) Mounting foot (hex socket head bolt) spring lock washer is attached to the foot as standard.
*2) Use the foot and clevis pin for mounting the cylinder. Do not install the foot by itself, as it is dangerous and may cause damage.
(Units: mm)
Dimensional drawing of base
Material: Rolled steel
(Units: mm)
Base dimension table image
*) Only compatible with the CK□1 A series (clevis width: 16.5 mm).
Part Number |
---|
CKG1B63-50YAZ-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Rod Tip Shape | Body Options | Operating Temperature Range (°C) | Clamping Force (kN) | Connecting Port Type | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 50 | [Others] Others | - | -10~-60 | - | - | Without switch | - | - | Standard built-in magnet | Rc1/4 | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | Yes | None | - |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Max. Pressure(MPa) | 1 |
---|
Please check the type/dimensions/specifications of the part CKG1B63-50YAZ-P in the Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKG1B63-50YAZ-P trong chuỗi Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series.
Part Number |
---|
CK1A40-100YABDZ |
CK1A40-100YABZ |
CK1A40-100YADZ |
CKG1B63-50YAZ-P-X1515 |
CKG1B63-50YAZ-P-XC89 |
CKG1B63-50YAZ-P3DWAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Rod Tip Shape | Body Options | Operating Temperature Range (°C) | Clamping Force (kN) | Connecting Port Type | Auto Switches | Lead Wire Length (m) | The number of the switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 40 | 100 | [Others] Others | - | -10~70 | - | - | Without switch | - | - | - | Rc1/4 | 16.5 | Double knuckle joint (M6 with tap) | Yes | Yes | None | Yes | - | None | - | ||
- | 1 Piece(s) | Quote | 40 | 100 | [Others] Others | - | -10~70 | - | - | Without switch | - | - | - | Rc1/4 | 16.5 | Double knuckle joint (M6 with tap) | Yes | None | None | Yes | - | None | - | ||
- | 1 Piece(s) | Quote | 40 | 100 | [Others] Others | - | -10~70 | - | - | Without switch | - | - | - | Rc1/4 | 16.5 | Double knuckle joint (M6 with tap) | None | Yes | None | Yes | - | None | - | ||
- | 1 Piece(s) | Quote | 63 | 50 | [Others] Others | - | -10~-60 | - | - | Without switch | - | - | Standard built-in magnet | Rc1/4 | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | Yes | With air cushions on both sides | - | ||
- | 1 Piece(s) | Quote | 63 | 50 | [Others] Others | - | -10~-60 | - | - | Without switch | - | - | Standard built-in magnet | Rc1/4 | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | Yes | Spatter-resistant coil scraper, lube-retainer, grease for welding, piston rod: S45C | - | ||
- | 1 Piece(s) | Quote | - | 50 | [Others] Clevis shape | No (Standard) | -10~60 | 1.56 | - | P3DWA | 3 | 2 | Standard built-in magnet | Rc1/4 | 19.5 | Double knuckle joint (M6 with tap) | None | None | None | None | None | None | None |