(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series (Part Number)

Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC Clamp Cylinder

[Features]
· Reduced overall tube length
· The screw type adjustment construction makes it easy to adjust the speed
· The speed controller valve does not protrude out from the tube
· With air cushioning
· Strong magnetic field resistant auto switches can be mounted from 3 directions
D-P3DW and D-P4DW models supported (CKG1), D-P79WSE and D-P74L/Z models supported
· Compatible with spatter-resistant cylinders for arc welding (-XC88/-XC89/-XC91) (CKG1 only)

Details of Clamp Cylinder Magnetic Field Resistant Auto Switch (Rod Mount Type) CKG1/CKP1 Series

CKG1 product image

CKG1 product image

CKP1 product image

CKP1 product image

Image of CK1 series variation table

Image of CK1 series variation table

  1. * 1Clevis width is 12 mm.

Specifications of Clamp Cylinder Magnetic Field Resistant Auto Switch (Rod Mount Type) CKG1/CKP1 Series

Part number display method (Magnetic field resistant auto switch)

Magnetic field resistant auto switch, part number example

Magnetic field resistant auto switch, part number example

Part number display method (Standard auto switch)

Standard auto switch part number example

Standard auto switch part number example

Individual made-to-order specifications Part number example

Individual made-to-order specifications Part number example

Made to Order Specifications

Made-to-order specifications table image

Made-to-order specifications table image

  • * There is no setting for the CKP1 series.

Standard auto switch

Image of standard auto switch selection table

Image of standard auto switch selection table

  • * The standard auto switch cannot be used in a strong magnetic field environment.
  • * 〇The non-contact auto switches marked with are made-to-order.
  • * The auto switch and mounting bracket are shipped together (not assembled).

Specifications

Tube Internal Diameter (mm)405063
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and fluid temperature-10°C to +60°C
Piston Speed50 to 500 mm/s
CushioningUnclamp side (Head Side): With Air Cushion
Speed controllerDouble-sided
LubricationNot required
Stroke Length Tolerance+1.0
0
Mounting support type *)Double Clevis
  • * *) Clevis pin, cotter pin, and plain washer are included as standard.

Clevis width

Clevis width16.5 mmCKG1A/CKP1A
19.5 mmCKG1B/CKP1B
12.5 mmCKG1C/CKP1C

Standard Stroke Table

Tube Internal Diameter (mm)Standard Stroke (mm)
4050,75,100,125,150
50,6350,75,100,125,150,200

Tip fitting / option

Model codePart NamePart No.
CKG1A/CKP1ACKG1B/CKP1BCKG1C/CKP1C
ISingle knuckle jointM6 no tappingCKB-I04
IAM6 tappedCKB-IA04
YU-Shaped Knuckle Joint
(Knuckle pin, cotter pin
Plain washer included as standard)
M6 no tappingCKA-Y04CKB-Y04CKC-Y04
YAM6 tappedCKA-YA04CKB-YA04CKC-YA04

Weight Table (* The basic weight is the 0 stroke weight including the switch mounting rod. )

 

(Unit: kg)

 

Tube Internal Diameter (mm)405063
CKG1□ cylinderBasic weight0.700.921.12
Extra weight per 25 strokes0.110.120.14
CKP1□ cylinderBasic weight0.720.981.28
Extra weight per 25 strokes0.110.120.14
Single knuckle joint0.20
U-Shaped Knuckle Joint
(Knuckle pin, cotter pin, plain washer included as standard)
0.34

Calculation

Example) CKG1□50-100YZ-P

  • Basic weight: 0.92 kg (ø50 [diameter: 50 mm])
  • Extra weight: 0.12/25 mm
  • Cylinder stroke: 100 mm
  • Double knuckle joint: 0.34 (Y)

0.92 + 0.12 × 100/25 + 0.34 = 1.74 kg

Theoretical Output Table

 

(Unit: N)

 

Tube inner diameter
(mm)
Rod Diameter
(mm)
Operation
Direction
Piston Area
(mm^2)
Operating Pressure (MPa)
0.30.40.50.6
4020OUT1,260378504630756
IN943283377472566
5020OUT1,9605887849801,180
IN1,650495660825990
6320OUT3,1209341,2501,5601,870
IN2,8008401,1201,4001,680

Structural drawing (CKG1 □40, 50, 63)

Structural drawing of CKG1 40, 50, 63 rod mounting type 
 

Components (CKG1 □40, 50, 63)

Image for components parts table (1 to 17) of CKG1 40, 50, 63 rod mount type
Image for structural parts table (18 to 31) of CKG1 40, 50, 63 rod mounting type


Structural drawing (CKP1 □40, 50, 63)

Structural drawing of CKP1 40, 50, 63 rod mounting type 

 

Replacement Parts / Seal Kit

Detailed image of replacement parts / seal kit

Detailed image of replacement parts / seal kit

*1) The seal kit is the same for CKG1□/CKP1□.
*2) The seal kit does not come with a grease pack, so order it separately. Grease part number: GR-S-010 (Common to all sizes)
*3) When it is ø50 (diameter: 50 mm) or more, it is impossible to disassemble because it is tightened with a large tightening torque. Please contact the manufacturer if disassembly is required.

Components (CKP1 □40, 50, 63)

Image for structural parts table of CKP1 40, 50, 63 rod mounting type

Image for structural parts table of CKP1 40, 50, 63

Dimensions of Clamp Cylinder Magnetic Field Resistant Auto Switch (Rod Mount Type) CKG1/CKP1 Series

CKG1□40, 50, 63

 

(Units: mm)

 

Dimensional drawing of CKG1□40, 50, 63 rod mounting type

Dimensional drawing of CKG1□40, 50, 63

 

(Units: mm)

 

Image of dimensions table for CKG1□40, 50, 63 rod mount type

Image of dimensions table for CKG1□40, 50, 63

CKP1□40, 50, 63

 

(Units: mm)

 

Dimensional drawing of CKG1□40, 50, 63 rod mounting type

Dimensional drawing of CKG1□40, 50, 63

 

(Units: mm)

 

Dimensions table of CKP1□40, 50, 63 rod mount type

Dimensions table of CKP1□40, 50, 63

*1) Indicates the location of the clevis minimum width (tube side).

Details of Clamp Cylinder Magnetic Field Resistant Auto Switch (Band Mount Type) CK1/CKG1 Series

Part number display method (Magnetic field resistant auto switch)

Image of display method for part numbers of the CK1/CKG1 series

Image of display method for part numbers of the CK1/CKG1 series

Part number display method (Standard auto switch)

Image of display method for part numbers of the CKG1 series

Image of display method for part numbers of the CKG1 series

Specifications

Tube Internal Diameter (mm)405063
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to +70°C
With auto switch: -10°C to +60°C
Piston Speed50 to 500 mm/s
CushioningUnclamp side (Head Side): With Air Cushion
Speed controllerDouble-sided
LubricationNot required
Stroke Length Tolerance+1.0
0
Mounting support type *)Double Clevis

* *) Clevis pin, cotter pin, and plain washer are included as standard.

Clevis width

Clevis width16.5 mmCK1A/CKG1A
19.5 mmCK1B/CKG1B
12.5 mmCK1C/CKG1C

Standard Stroke Table

Tube Internal Diameter (mm)Standard Stroke (mm)
4050,75,100,125,150
50,6350,75,100,125,150,200

Tip fitting / option

Model codePart NamePart No.
CK1A/CKG1ACK1B/CKG1BCK1C/CKG1C
ISingle knuckle jointM6 no tappingCKB-I04
IAM6 tappedCKB-IA04
YU-Shaped Knuckle Joint
(Knuckle pin, cotter pin
Plain washer included as standard)
M6 no tappingCKA-Y04CKB-Y04CKC-Y04
YAM6 tappedCKA-YA04CKB-YA04CKC-YA04

Weight Table

 

(Unit: kg)

 

Tube Internal Diameter (mm)405063
CylinderBasic weight0.680.901.10
Extra weight per 25 strokes0.100.110.13
Single knuckle joint0.20
U-Shaped Knuckle Joint
(Knuckle pin, cotter pin, plain washer included as standard)
0.34

Calculation

Example) CKG1□50-100YZ

  • Basic weight: 0.92 kg (ø50 [diameter: 50 mm])
  • Extra weight: 0.12/25 mm
  • Cylinder stroke: 100 mm
  • Double knuckle joint: 0.34 (Y)

0.90 + 0.11 × 100/25 + 0.34 = 1.68 kg

Theoretical Output Table

 

(Unit: N)

 

Tube inner diameter
(mm)
Rod Diameter
(mm)
Operation
Direction
Piston Area
(mm^2)
Operating Pressure (MPa)
0.30.40.50.6
4020OUT1,260378504630756
IN943283377472566
5020OUT1,9605887849801,180
IN1,650495660825990
6320OUT3,1209341,2501,5601,870
IN2,8008401,1201,4001,680

Structural drawing (CK1 40, 50, 63)

Structural drawing of CK 1 40, 50, 63, clamp mounting type

Structural drawing of CK 1 40, 50, 63

Components (CK1 40, 50, 63)

Image for components parts table of CK 1 40, 50, 63, clamp mounting type

Image for components parts table of CK 1 40, 50, 63

Replacement Parts / Seal Kit

Detailed image of replacement parts / seal kit

Detailed image of replacement parts / seal kit

Dimensions of CK□1□40, 50, 63

 

(Units: mm)

 

Dimensional drawing of CK□1□40, 50, 63, clamp mounting type

Dimensional drawing of CK□1□40, 50, 63

 

(Units: mm)

 

Image for dimension table of CK□1□40, 50, 63, clamp mounting type

Image for dimension table of CK□1□40, 50, 63

*1) Indicates the location of the clevis minimum width (tube side).

End bracket

Single knuckle joint

 

(Units: mm)

 

Dimensional drawing of single knuckle joint

Dimensional drawing of single knuckle joint

Material: Cast iron

Single knuckle joint detailed table image

Single knuckle joint detailed table image

U-Shaped Knuckle Joint

 

(Units: mm)

 

Dimensional drawing of double knuckle joint

Dimensional drawing of double knuckle joint

 

(Units: mm)

 

Material: Cast iron

Double knuckle joint detailed table image

Double knuckle joint detailed table image

*1) Knuckle pin, cotter pin, plain washer, and spring pin are included as standard with the double knuckle joint.
*2) The conventional product is equivalent to the part number CKA-YA04, CKB-YA04 (rod end bracket symbol YA).
*3) * The dimensions indicated are dimensions as mounted on the piston rod.

Pin

 

(Units: mm)

 

Dimensional drawing of pin

Dimensional drawing of pin

Material: carbon steel

Pin detailed table image

Pin detailed table image

  • * *) Cotter pins and plain washers are attached to the pins as standard.

Limit switch mounting base / dog bracket

 

(Units: mm)

 

Dimensional drawing of limit switch mounting base / dog bracket

Dimensional drawing of limit switch mounting base / dog bracket

Material: Rolled steel

Limit switch mounting base / dog bracket detailed table image

Limit switch mounting base / dog bracket detailed table image

*1) You can remove the hex socket head bolt and change the limit switch mounting base and dog bracket to any position.
*2) When the limit switch mounting base and dog bracket are ordered as parts, the mounting bolts (hex socket head bolt) and spring lock washers are attached as standard.

* When installing the dog fitting, be sure to select the M6 tapped knuckle joint (rod end fitting symbol IA or YA). It cannot be attached to the knuckle joint without M6 tap (rod end bracket symbol I or Y).

Foot

 

(Units: mm)

 

Dimensional drawing of foot

Dimensional drawing of foot

Material: Rolled steel

Foot detailed table image

Foot detailed table image

*1) Mounting foot (hex socket head bolt) spring lock washer is attached to the foot as standard.
*2) Use the foot and clevis pin for mounting the cylinder. Do not install the foot by itself, as it is dangerous and may cause damage.

Pedestal

 

(Units: mm)

 

Dimensional drawing of base

Dimensional drawing of base

Material: Rolled steel

 

(Units: mm)

 

Base dimension table image

Base dimension table image

*) Only compatible with the CK□1 A series (clevis width: 16.5 mm).


Please refer to the table below for details about lead wire / connector specifications.


 
 
Part Number
CKG1A40-75YZ-P4DWZS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke
(mm)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Clamping Force
(kN)
Connecting Port Type Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Port Screw Type Clevis width
(mm)
Tip fitting Limit switch mounting base Metal dog bracket Foot Base Switch mounting rod Made to order specifications Connector type

-

1 Piece(s) Quote 4075[Others] Others--10~-60--P4DW51Standard built-in magnetRc1/416.5Double knuckle joint (M6 without tap)NoneNoneNoneNoneYesNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Support Type Clevis Max. Pressure(MPa) 1

Please check the type/dimensions/specifications of the part CKG1A40-75YZ-P4DWZS in the Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKG1A40-75YZ-P4DWZS trong chuỗi Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series.

Products like this...

Part Number
CK1A40-100YABDZ
CK1A40-100YABZ
CK1A40-100YADZ
CKG1A40-75YZ-P5DWL
CKG1A40-75YZ-P5DWLS
CKG1A40-75YZ-P5DWSC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke
(mm)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Clamping Force
(kN)
Connecting Port Type Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Port Screw Type Clevis width
(mm)
Tip fitting Limit switch mounting base Metal dog bracket Foot Base Switch mounting rod Made to order specifications Connector type

-

1 Piece(s) Quote 40100[Others] Others--10~70--Without switch---Rc1/416.5Double knuckle joint (M6 with tap)YesYesNoneYes-None-

-

1 Piece(s) Quote 40100[Others] Others--10~70--Without switch---Rc1/416.5Double knuckle joint (M6 with tap)YesNoneNoneYes-None-

-

1 Piece(s) Quote 40100[Others] Others--10~70--Without switch---Rc1/416.5Double knuckle joint (M6 with tap)NoneYesNoneYes-None-

-

1 Piece(s) Quote 4075[Others] Others--10~-60--P5DW32Standard built-in magnetRc1/416.5Double knuckle joint (M6 without tap)NoneNoneNoneNoneYesNone-

-

1 Piece(s) Quote 4075[Others] Others--10~-60--P5DW31Standard built-in magnetRc1/416.5Double knuckle joint (M6 without tap)NoneNoneNoneNoneYesNone-

-

1 Piece(s) Quote 4075[Others] Others--10~-60--P5DW0.5 (SC type)2Standard built-in magnetRc1/416.5Double knuckle joint (M6 without tap)NoneNoneNoneNoneYesNone-