(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Rotary Clamp Cylinder, Standard Type MK Series with 3 times the allowable moment of inertia.
[Features]
· Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions.
· Designed so that the auto switches do not project out.
· 2-color indicator solid state auto switch.
· Expanded standard stroke range.
· Overall length is shortened.
· Strong magnetic field resistant auto switch can be used.
· 2 types of clamping rotary direction available.
Rotary Clamp Cylinder, Standard Type, MK Series: product images
Tube internal diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting type | |||||||
Rotation angle Note 1) | 90° ±10° | |||||||
Rotary direction Note 2) | Left, right | |||||||
Rotary stroke (mm) | 7.5 | 9.5 | 15 | 19 | ||||
Clamp stroke (mm) | 10, 20, 30 | 10, 20, 30, 50 | ||||||
Theoretical clamping force (N) Note 3) | 40 | 75 | 100 | 185 | 300 | 525 | 825 | 1,400 |
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Operating pressure range | 0.1 to 1 MPa | 0.1 to 0.6 MPa Note 4) | ||||||
Ambient and working fluid temperature | Without auto switch: -10 to 70°C (no freezing) With auto switch: -10 to 60°C (no freezing) | |||||||
Lubrication | Not required | |||||||
Piping connection port diameter | M5 × 0.8 | Rc 1/8, NPT1/8 G1/8 | Rc1/4, NPT1/4 G1/4 | |||||
Mounting | Through hole / Both ends tapped common, head flange | |||||||
Cushioning | Rubber cushion | |||||||
Stroke length tolerance | +0.6 -0.4 | |||||||
Operating piston speed Note 5) | 50 to 200 mm/s | |||||||
Non-rotating accuracy (clamp part) Note 1) | ±1.4° | ±1.2° | ±0.9° | ±0.7° |
Rotary angle diagram
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X2071 | Maximum operating pressure: 1.0 MPa specification |
-X2094 | Overall length is the same as for the MK2 Series |
-X2172 | Head side with spigot |
-X2177 | Head flange dimensions are equivalent to the dimensions of the pre-existing MK, MK2 Series |
-X2997 | Rotary angle: 60° specification |
Indicator symbol | Specifications/contents |
---|---|
-XB6 | Heat-resistant cylinder (-10 to 150°C) without auto switch only Note 1) |
-XC22 | Seal type: fluororubber Note 2) |
Rotary Clamp Cylinder, Standard Type, MK Series: structural drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Rod cover | Aluminum alloy | Hard anodized aluminum |
3 | Piston | Aluminum alloy | - |
4 | Magnet holder | Aluminum alloy | - |
5 | Piston rod | Stainless steel | ø12 to 25 (diameter 12 to 25 mm), nitriding treatment |
Carbon steel | ø32 to 63 (diameter 32 to 63 mm) heat treated, nickel plated | ||
6 | Bushing | Copper bearing material | Use only ø32 to 63 (diameter 32 to 63 mm) |
7 | Stop ring | Stainless steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
8 | Round type R retaining ring | Carbon tool steel | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
9 | Type C retaining ring | Carbon tool steel | Use only ø40 to 63 (diameter 40 to 63 mm) |
10 | Hex socket head set screw | Chrome molybdenum steel | Sharp end section 90° |
11 | Guide pin | Stainless steel | Nitriding treatment |
12 | O-ring | NBR | - |
13 | Round type R retaining ring | Carbon tool steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
14 | Coil scraper | Phosphor bronze | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
15 | Scraper presser | Stainless steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
16 | Head cover | Rolled steel | Electroless nickel plating |
17 | Type C retaining ring | Carbon tool steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
Number | Part name | Materials | Additional notes | |
---|---|---|---|---|
18 | Dampers | Urethane | - | |
19 | Damper B | Urethane | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
20 | Magnet | - | - | |
21 | Wear ring | Resin | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
22 | Rod seal | NBR | - | |
23 | Piston seal | NBR | - | |
24 | Gasket | NBR | - | |
25 | O-ring | NBR | Use only ø20 to 32 (diameter 20 to 32 mm) | |
26 | Arm | Rolled steel | - | |
27 | Hex socket head bolt | Chrome molybdenum steel | - | |
28 | Spring washer | Hard steel | - | |
29 | Clamp bolt | Chrome molybdenum steel | - | |
30 | Hex nut | Rolled steel | - | |
31 | Flange | Rolled steel | Rod side and head side are not interchangeable | |
32 | Hex socket head bolt | Chrome molybdenum steel | Quantity | ø12 (diameter 12 mm), ø16 (diameter 16 mm), ø32 to 40 (diameter 32 to 40 mm): 4 pcs. |
ø20 (diameter 20 mm), ø25 (diameter 25 mm): 2 pcs. |
Tube internal diameter (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | CQSB12-PS | CQSB16-PS | MK20Z-PS | MK25Z-PS | MK32Z-PS | MK2T40-PS | MK2T50-PS | MK63Z-PS |
Contents | Set of above numbers (22), (23), (24) | Set of above numbers (14), (22), (23), (24) |
Tube internal diameter (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | MK12Z-GS | MK16Z-GS | MK20Z-GS | MK25Z-GS | MK32Z-GS | MK40Z-GS | MK50Z-GS | MK63Z-GS |
Contents | A set of (10), (11), (12) listed above |
(Unit: mm)
Through hole / Both ends tapped common (basic type): dimensional drawing
Model | A | B | C | D | E | F | H | øYh9 |
---|---|---|---|---|---|---|---|---|
MKB12-Z | 25 | 32 | 15.5 | 5 | M3 × 0.5 | 5.5 | 6 | 11 (-0.043 to 0) |
MKB16-Z | 29 | 38 | 20 | 7 | M5 × 0.8 | 6.5 | 8 | 14 (-0.043 to 0) |
Model | Rod state | Clamp stroke | |||||
---|---|---|---|---|---|---|---|
10 mm | 20 mm | 30 mm | |||||
Q | R | Q | R | Q | R | ||
MKB12-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 | ||||
MKB16-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 |
Part Number |
---|
MKB12-10RNZ-M9BWM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Support Type | Max. Pressure (MPa) | Rod Tip Shape | Body Options | Clamping Force (kN) | Rotating Direction | Auto Switches | Lead Wire Length (m) | The number of the switches | Port Screw Type | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Right | M9BW | 1 | 2 | M thread | None | - |
Loading...Tải…
Operation Method | Move Turning | Rotation Angle θ | 90°±10° | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Specifications | Built-in magnet | Mounting surface position | Multi-face mounting |
Please check the type/dimensions/specifications of the part MKB12-10RNZ-M9BWM in the Rotary Clamp Cylinder, Standard Type, MK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MKB12-10RNZ-M9BWM trong chuỗi Rotary Clamp Cylinder, Standard Type, MK Series.
Part Number |
---|
MKB12-10LNZ-A93 |
MKB12-10LNZ-A93L |
MKB12-10LNZ-A93LS |
MKB12-10RNZ-M9BWS |
MKB12-10RNZ-M9BWV |
MKB12-10RNZ-M9BWVL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke (mm) | Support Type | Max. Pressure (MPa) | Rod Tip Shape | Body Options | Clamping Force (kN) | Rotating Direction | Auto Switches | Lead Wire Length (m) | The number of the switches | Port Screw Type | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Left | A93 | 0.5 | 2 | M thread | None | - | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Left | A93 | 3 | 2 | M thread | None | - | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Left | A93 | 3 | 1 | M thread | None | - | ||
3,687,000 VND | 1 Piece(s) | 32 Day(s) | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Right | M9BW | 0.5 | 1 | M thread | None | - | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Right | M9BWV | 0.5 | 2 | M thread | None | - | ||
- | 1 Piece(s) | Quote | 12 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | 0.04 | Right | M9BWV | 3 | 2 | M thread | None | - |