(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Micro Mist Separator with Pre-Filter AMH Series (Part Number)

Micro Mist Separator with Pre-Filter AMH Series
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Micro Mist Separator with Pre-Filter AMH Series; separates and removes oil particles in an aerosol state.
[Features]
· A micro mist separator that can remove any fine contaminants of 0.01 μm or more such as carbon and dust.
[Applications]
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

Micro Mist Separator with Pre-Filter AMH Series Details

AMH150C to AMH550C: product images

AMH150C to AMH550C: product images

AMH650/AMH850: product images

AMH650/AMH850: product images

Micro Mist Separator with Pre-Filter AMH Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure *1:0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Filtration0.01 μm (filtration efficiency 99.9%)
Oil mist density at outlet sideMax. 0.1 mg/m3 (ANR) *2:
(before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm)
Element replacement interval2 years or when pressure has dropped as far as 0.1 MPa
  1. *1 With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
  2. *2 When the oil mist density on the inlet side is 30 mg/m3 (ANR)

Model

ModelAMH150CAMH250CAMH350CAMH450CAMH550CAMH650AMH850
Rated flow (L/min[ANR]) Note)2005001,0002,0003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable modelsAMH150CAMH250CAMH350CAMH450CAMH550CAMH650AMH850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AMH150C to AMH550C: Model Number Notation

AMH150C to AMH550C: model number example

AMH150C to AMH550C: model number example

AMH650/AMH850: Model Number Notation

AMH650/AMH850: model number example

AMH650/AMH850: model number example

Structural Drawings

AMH150C to AMH550C/AMH650: structural drawings

AMH150C to AMH550C/AMH650: structural drawings

AMH850 structural drawing

AMH850 structural drawing

Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AMH150CAMH250CAMH350CAMH450CAMH550CAMH650AMH850
4Element
assembly
Glass fiber,
others
Except option FAMH-EL150AMH-EL250AMH-EL350AMH-EL450AMH-EL550AMH-EL650AMH-EL850
For option FAMH-EL150-FAMH-EL250-FAMH-EL350-FAMH-EL450-FAMH-EL550-F--
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Micro Mist Separator with Pre-Filter AMH Series: Dimensions Examples

AMH150C to AMH550C

 

(Unit: mm)

 

AMH150C to AMH550C: dimensional drawing

AMH150C to AMH550C: dimensional drawing

ModelPiping connection port diameterABCDEFG
AMH150C1/8, 1/4161109963236310
AMH250C1/4, 3/81751411376237610
AMH350C3/8, 1/22071814590239010
AMH450C1/2, 3/4228201661062310610
AMH550C3/4, 1262242001222312215
ModelBracket related dimensionsClogging
checker
related dimensions
Differential pressure
switch
related dimensions
HIJKTULMVNOPQRSWXYZ
AMH150C176562056612610355470264.51.624373241
AMH250C193662486612610406680285227373641
AMH350C2258028877147125080953452.332374241
AMH450C249903110991891555881115093.237374341
AMH550C281100331099189156510212660103.239375141

AMH650

 

(Unit: mm)

 

AMH650 dimensional drawing

AMH650 dimensional drawing

AMH850

 

(Unit: mm)

 

AMH850 dimensional drawing

AMH850 dimensional drawing

Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...Tải…