(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Micro Mist Separator with Pre-Filter AMH Series; separates and removes oil particles in an aerosol state.
[Features]
· A micro mist separator that can remove any fine contaminants of 0.01 μm or more such as carbon and dust.
[Applications]
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.
AMH150C to AMH550C: product images
AMH650/AMH850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure *1: | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.01 μm (filtration efficiency 99.9%) |
Oil mist density at outlet side | Max. 0.1 mg/m3 (ANR) *2: (before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm) |
Element replacement interval | 2 years or when pressure has dropped as far as 0.1 MPa |
Model | AMH150C | AMH250C | AMH350C | AMH450C | AMH550C | AMH650 | AMH850 |
---|---|---|---|---|---|---|---|
Rated flow (L/min[ANR]) Note) | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.
Applicable models | AMH150C | AMH250C | AMH350C | AMH450C | AMH550C | AMH650 | AMH850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AMH150C to AMH550C: model number example
AMH650/AMH850: model number example
AMH150C to AMH550C/AMH650: structural drawings
AMH850 structural drawing
Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AMH150C | AMH250C | AMH350C | AMH450C | AMH550C | AMH650 | AMH850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AMH-EL150 | AMH-EL250 | AMH-EL350 | AMH-EL450 | AMH-EL550 | AMH-EL650 | AMH-EL850 |
For option F | AMH-EL150-F | AMH-EL250-F | AMH-EL350-F | AMH-EL450-F | AMH-EL550-F | - | - |
(Unit: mm)
AMH150C to AMH550C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
AMH150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 |
AMH250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 |
AMH350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 |
AMH450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 |
AMH550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 |
Model | Bracket related dimensions | Clogging checker related dimensions | Differential pressure switch related dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |
AMH150C | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AMH250C | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AMH350C | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AMH450C | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AMH550C | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
(Unit: mm)
AMH650 dimensional drawing
(Unit: mm)
AMH850 dimensional drawing
Part Number |
---|
AMH150C-F02-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 0.01μm | 200 | [G] G | 1/4 | Standard | [Manual Type] Manual | - | No | [(Right)] From Left to Right | - | 150 | None | FKM | 1 | With drain cock | None | None | Non-compatible | None | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part AMH150C-F02-F in the Micro Mist Separator with Pre-Filter AMH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AMH150C-F02-F trong chuỗi Micro Mist Separator with Pre-Filter AMH Series.
Part Number |
---|
AMH-EL250-F |
AMH-EL350 |
AMH-EL350-F |
AMH150C-F02-H |
AMH150C-F02-HJ |
AMH150C-F02-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | - | - | - | AMH250C | ||
1,710,400 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | - | - | - | AMH350C | ||
- | 1 Piece(s) | Quote | Standard | General Dry Air | 0.01μm | - | [G] G | 1/4 | Standard | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | ||
- | 1 Piece(s) | Quote | Standard | General Dry Air | 0.01μm | - | [G] G | 1/4 | Standard | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1.6 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | ||
- | 1 Piece(s) | Quote | Standard | General Dry Air | 0.01μm | - | [G] G | 1/4 | Standard | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - |