(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.
Main Line Filter AFF Series: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure Note 1) | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 3 μm (filtration efficiency 99%) |
Element replacement interval | 2 years Note 1) or when the pressure drop has reached 0.1 MPa |
Model | AFF2C | AFF4C | AFF8C | AFF11C | AFF22C |
---|---|---|---|---|---|
Rated flow capacity Note) L/min (ANR) | 300 | 750 | 1,500 | 2,200 | 3,700 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 |
Applicable models | AFF2C | AFF4C | AFF8C | AFF11C | AFF22C |
---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 |
Model number example
Main Line Filter AFF Series: structural drawings
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||
---|---|---|---|---|---|---|---|---|
AFF2C | AFF4C | AFF8C | AFF11C | AFF22C | ||||
4 | Element assembly | Cotton, paper, etc. | Except option F | AFF-EL2B | AFF-EL4B | AFF-EL8B | AFF-EL11B | AFF-EL22B |
For option F | AFF-EL2B-F | AFF-EL4B-F | AFF-EL8B-F | AFF-EL11B-F | AFF-EL22B-F |
(Unit: mm)
Main Line Filter AFF Series: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | Clogging checker related dimensions | Differential pressure switch related dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |||||||||
AFF2C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AFF4C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AFF8C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AFF11C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AFF22C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 10 | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
Part Number |
---|
AFF11C-06C-V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Tube Flange Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Nominal of pipe flange | Element Replaceability | Auto drain accessories | Pressure gauge accessories | Companion flange accessories | Anchor bolt accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | - | No | [(Right)] From Left to Right | - | 11 | None | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | - | - | - | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part AFF11C-06C-V in the Main Line Filter AFF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AFF11C-06C-V trong chuỗi Main Line Filter AFF Series.
Part Number |
---|
AFF-EL22B-F |
AFF-EL2B |
AFF-EL2B-F |
AFF11C-06C-X17 |
AFF11C-06C-X26 |
AFF11C-06C-X6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Tube Flange Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Nominal of pipe flange | Element Replaceability | Auto drain accessories | Pressure gauge accessories | Companion flange accessories | Anchor bolt accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | For option F | - | Gasket (1 pc.), O-ring (1 pc.) | - | - | - | None | - | - | - | - | - | - | - | - | - | AFF22 | ||
950,400 VND | 1 Piece(s) | Same day | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | - | - | - | None | None | - | - | - | - | - | - | - | - | AFF2 | ||
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | For option F | - | Gasket (1 pc.), O-ring (1 pc.) | - | - | - | None | - | - | - | - | - | - | - | - | - | AFF2 | ||
- | 1 Piece(s) | Quote | Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 11 | None | NBR | 1 | With drain cock | - | None | Non-compatible | Differential pressure gauge, with IN/OUT flange | - | - | - | - | - | - | - | ||
4,962,400 VND | 1 Piece(s) | 32 Day(s) | Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 11 | None | NBR | 1 | With drain cock | - | None | Non-compatible | Auto drain thread-connection drain pipe type | - | - | - | - | - | - | - | ||
6,254,400 VND | 1 Piece(s) | 32 Day(s) | Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 11 | None | NBR | 1 | With drain cock | - | None | Non-compatible | With differential pressure gauge | - | - | - | - | - | - | - |