(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.
FGDT/FGDF: product images
FGDC/FGDE: product images
Model number example
Model | FGDCA | FGDCB | FGDEA | FGDEB | FGDTA | FGDTB | FGDFA | FGDFB | |
---|---|---|---|---|---|---|---|---|---|
Port size Rc | 3/8, 1/2, 3/4 | ||||||||
Maximum operating pressure MPa Note 1) | 0.7 | 1 | |||||||
Operating temperature °C | 0 to 80 | ||||||||
Number of elements | 1 | 2 Note 2) | 1 | 2 Note 2) | 1 | 2 Note 2) | 1 | 2 Note 2) | |
Element size, mm | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | ø65 to 70 (diameter 65 mm to 70 mm) × L250 | ø65 to 70 (diameter 65 mm to 70 mm) × L500 (L250 × 2) | |
Main materials Note 3) | Cover | Aluminum | SCS14 | ||||||
Case | SPCE | SUS316 | |||||||
Gasket · O-ring | NBR | Fluororesin | |||||||
Seal type | Nylon | Nylon/fluororesin | Fluororesin | ||||||
Weight (kg) | 1.3 | 2.2 | 1.3 | 2.2 | 2.3 | 3.8 | 2.3 | 3.8 | |
Internal volume L | 1.7 | 3.4 | 1.7 | 3.4 | 1.7 | 3.4 | 1.7 | 3.4 |
With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example
(Unit: mm)
Filter For Industrial Use FGD Series dimensional drawing
(Unit: mm)
Model | Element length | A | B | Port size Rc |
---|---|---|---|---|
FGDC FGDE | A(L250) | 314 | 346 | 3/8, 1/2, 3/4 |
B(L500) | 574 | 606 | ||
FGDT FGDF | A(L250) | 314 | 349 | |
B(L500) | 574 | 608 |
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bowl Guard | Specifications | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Element length | Element type | Element materials | Element seal materials | Nominal filtration accuracy | Seal material |
---|
Loading...Tải…
Compressed Air Quality | Fluid | Operating Environment | Standard |