(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MLGP Series Low Profile Guide Cylinder With Lock (Part Number)

MLGP Series Low Profile Guide Cylinder With Lock
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

MLGP Series Low Profile Guide Cylinder With Lock can hold the clamped state.
[Features]
· Prevents drops for press fitting jigs, etc.
· Drop protection for lifter.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Easy manual unlocking.
· 4 types of mounting are possible.
· 2 types of guide rod bearing parts suitable for different applications.

MLGP Series Low Profile Guide Cylinder With Lock Details

MLGP Series Low Profile Guide Cylinder With Lock product image

MLGP Series Low Profile Guide Cylinder With Lock product image

MLGP Series Low Profile Guide Cylinder With Lock Specifications

Model Number Notation

Model number examples

Model number examples

Made to Order Specifications

SymbolsSpecifications/contents
-XC87Heavy duty specification ø40 to 100 (diameter 40 to 100 mm) only

Cylinder Specification

Tube Inner Diameter (mm)20253240506380100
ActionDouble-acting type
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.2 MPa*
Ambient and Working Fluid Temperature-10°C to 60°C (no freezing)
Piston Speed50 to 400 mm/s
CushioningRubber bumper at both ends
LubricationNot required (non-lubricated)
Stroke Length Tolerance(0 to +1.5) mm
Port size (Rc, NPT, G)1/81/43/8

*When the unlocking air and cylinder operating air are not common, the minimum operating pressure is 0.15 MPa.
(The minimum operating pressure for the cylinder alone is 0.15 MPa.)

Lock Specifications

Tube Inner Diameter (mm)20253240506380100
Locking MethodSpring locking (exhaust locking)
Unlocking pressure0.2 MPa or more
Locking Starting Pressure0.05 MPa or less
Locking DirectionOne direction (extension locking, retraction locking)
Maximum operating pressure1.0 MPa
Unlocking port size (Rc, NPT, G)M5 × 0.81/81/4
Holding force (maximum static load) (N)*1572454026299821,5592,5133,927

*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.

Diagram Examples

Diagram: ø20 (20-mm diameter), ø25 (25-mm diameter), ø32 (32-mm diameter)

Diagram: ø20 (20-mm diameter), ø25 (25-mm diameter), ø32 (32-mm diameter)

Components

NumberPart NameMaterialNotes
1BodyAluminum alloyHard anodized aluminum
2Lock bodyAluminum alloyHard anodized aluminum
3PistonAluminum alloyChromate
4Piston rodø20 (20‑mm diameter), ø25 (25‑mm diameter)Stainless steelHard chrome plated
ø32 mmCarbon steel
5Head coverAluminum alloyChromate
6Intermediate collarAluminum alloyChromate
7Lock ringCarbon steelHeat treated
8Brake springSteel wireZinc chromate
9Guide rodType MCarbon steelHard chrome plated
Type LHigh carbon chrome bearing steelHard chrome plated
10PlateRolled steelNickel plated
11Plate mounting boltChrome molybdenum steelNickel plated
12Bolt for guideChrome molybdenum steelNickel plated
13BushingResin/Copper alloy (Multiple layers)-
14BushingResin/Copper alloy (Multiple layers)MLGPM type
15Ball bushing-MLGPL type
16SpacerAluminum alloyChromated (MLGPL type only)
17PivotChrome molybdenum steelHeat treated, hard chrome plated
18Dust coverStainless steel-
19Type C Retaining Ring for HoleCarbon tool steelPhosphate conversion coating
20Damper AUrethane-
21Damper BUrethane-
22Magnet--
23Parallel pinStainless steel-
24Hex Socket Head Cap ScrewChrome molybdenum steel-
25Dust cover holding boltCarbon steel-
26Hexagon socket head plugCarbon steel-
27HolderResinMLGPM type only
28FeltFeltMLGPM type only
29Type C Retaining Ring for HoleCarbon tool steelPhosphate coated (MLGPL type only)
30Rod packingNBR-
31ScraperNBR-
32Piston packingNBR-
33Lock ring sealNBR-
34Gasket ANBR-
35Gasket BNBR-
36Lock body gasketNBR-
37Lock release boltChrome molybdenum steel-
38Steel ballHigh carbon chrome bearing steel-

MLGP Series Low Profile Guide Cylinder With Lock Example Dimensions

Dimensional drawings: MLGPM, MLGPL

Dimensional drawings: MLGPM, MLGPL

MLGPM, MLGPL Common Dimensions

 

(Units: mm)

 

Tube inner diameter
(mm)
Standard Stroke
(mm)
BCDAFAFBGGAGBHHAIAIBICIDIEIF
Extension lockingRetraction lockingRc, NPTG
Rc, NPTGRc, NPTG
2020, 30, 40, 50, 75, 100, 125
150, 175, 200, 250, 300, 350
79.537101032.53610.58.583M526.5369.59.566--M5 × 0.8M5 × 0.8
258437.5121036.54211.5993M530.54010107.57.5--M5 × 0.8M5 × 0.8
3225, 50, 75, 100, 125, 150, 175, 200, 250, 300, 3509137.5161241.54812.59112M631.54998943231/8M5 × 0.8

 

(Units: mm)

 

Tube inner diameter
(mm)
IGIHJKLMMMLNNOAOBOLPAPBPWQRSTUVAVB
206.521.2181824M5 × 0.813M5 × 0.85.49.55.512.510.52518703081547244
25723.2212130M6 × 1.015M6 × 1.05.49.55.512.513.53026783891648250
32830.2242434M8 × 1.2520M8 × 1.256.6117.571535.5309644110789863

 

(Units: mm)

 

Tube inner diameter
(mm)
WA
st ≤ 25st ≤ 3025 < st ≤ 10030 < st ≤ 100100 < st ≤ 200200 < st ≤ 300300 < st ≤ 350
20-24-44120200300
25-24-44120200300
3224-48-124200300

 

(Units: mm)

 

Tube inner diameter
(mm)
WBXXAXBYYYLZ
st ≤ 25st ≤ 3025 < st ≤ 10030 < st ≤ 100100 < st ≤ 200200 < st ≤ 300300 < st ≤ 350
20-29-39771171672833.5M6 × 1.01217
25-29-39771171673444.5M6 × 1.01217
3233-45-831211714244.5M8 × 1.251621

Dimensions: MLGPM (Slide Bearing) / A, DB, E

 

(Units: mm)

 

Tube inner diameter
(mm)
ADBE
st ≤ 5050 < st ≤ 200200 < stst ≤ 5050 < st ≤ 200200 < st
2079.5111148.512031.569
2584115.5152.516031.568.5
32128.5133.5171.52037.542.580.5

Dimensions: MLGPL (Ball Bushing Bearing) / A, DB, E

Tube inner diameter
(mm)
ADBE
st ≤ 30st ≤ 5030 < st ≤ 10050 < st ≤ 100100 < st ≤ 200200 < st ≤ 350st ≤ 30st ≤ 5030 < st ≤ 10050 < st ≤ 100100 < st ≤ 200200 < st ≤ 350
2089.5-106.5-130.5148.51010-27-5169
25100-116-135152.51316-32-5168.5
32-112.5-129.5149.5171.516-21.5-38.558.580.5
Part Number
MLGPL25-40-B-Y7NWVL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Locking Direction

-

1 Piece(s) Quote 2540High rigidity / high precision high class guide / With fall prevention functionRcY7NWV32Ball bushing bearingNoneRetraction locking

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Environment, Applications Standard Cushion Rubber bumper at both ends Operating Pressure(MPa) 0.2 to 1.0
Specifications Built-in magnet

Please check the type/dimensions/specifications of the part MLGPL25-40-B-Y7NWVL in the MLGP Series Low Profile Guide Cylinder With Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MLGPL25-40-B-Y7NWVL trong chuỗi MLGP Series Low Profile Guide Cylinder With Lock.

Products like this...

Part Number
MLGPL100-100-B-M9BM
MLGPL100-100-B-M9BWS
MLGPL100-100-B-Z73L
MLGPL25-40-B-Z73L
MLGPL25-40-F
MLGPL25-40-F-A93L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Locking Direction

-

1 Piece(s) Quote 100100With fall prevention function / High rigidity / high precision high class guideRcM9B12Ball bushing bearingNoneRetraction locking

-

1 Piece(s) Quote 100100With fall prevention function / High rigidity / high precision high class guideRcM9BW0.51Ball bushing bearingNoneRetraction locking

-

1 Piece(s) Quote 100100With fall prevention function / High rigidity / high precision high class guideRcZ7332Ball bushing bearingNoneRetraction locking

-

1 Piece(s) Quote 2540With fall prevention function / High rigidity / high precision high class guideRcZ7332Ball bushing bearingNoneRetraction locking

-

1 Piece(s) Quote 2540With fall prevention function / High rigidity / high precision high class guideRcWithout switch--Ball bushing bearingNoneExtension locking

-

1 Piece(s) Quote 2540With fall prevention function / High rigidity / high precision high class guideRcA9332Ball bushing bearingNoneExtension locking