(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
MLGP Series Low Profile Guide Cylinder With Lock can hold the clamped state.
[Features]
· Prevents drops for press fitting jigs, etc.
· Drop protection for lifter.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Easy manual unlocking.
· 4 types of mounting are possible.
· 2 types of guide rod bearing parts suitable for different applications.
MLGP Series Low Profile Guide Cylinder With Lock product image
Model number examples
Symbols | Specifications/contents |
---|---|
-XC87 | Heavy duty specification ø40 to 100 (diameter 40 to 100 mm) only |
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Action | Double-acting type | |||||||
Fluid | Air | |||||||
Proof Pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.2 MPa* | |||||||
Ambient and Working Fluid Temperature | -10°C to 60°C (no freezing) | |||||||
Piston Speed | 50 to 400 mm/s | |||||||
Cushioning | Rubber bumper at both ends | |||||||
Lubrication | Not required (non-lubricated) | |||||||
Stroke Length Tolerance | (0 to +1.5) mm | |||||||
Port size (Rc, NPT, G) | 1/8 | 1/4 | 3/8 |
*When the unlocking air and cylinder operating air are not common, the minimum operating pressure is 0.15 MPa.
(The minimum operating pressure for the cylinder alone is 0.15 MPa.)
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Locking Method | Spring locking (exhaust locking) | |||||||
Unlocking pressure | 0.2 MPa or more | |||||||
Locking Starting Pressure | 0.05 MPa or less | |||||||
Locking Direction | One direction (extension locking, retraction locking) | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Unlocking port size (Rc, NPT, G) | M5 × 0.8 | 1/8 | 1/4 | |||||
Holding force (maximum static load) (N)* | 157 | 245 | 402 | 629 | 982 | 1,559 | 2,513 | 3,927 |
*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity.
Diagram: ø20 (20-mm diameter), ø25 (25-mm diameter), ø32 (32-mm diameter)
Number | Part Name | Material | Notes | |
---|---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized aluminum | |
2 | Lock body | Aluminum alloy | Hard anodized aluminum | |
3 | Piston | Aluminum alloy | Chromate | |
4 | Piston rod | ø20 (20‑mm diameter), ø25 (25‑mm diameter) | Stainless steel | Hard chrome plated |
ø32 mm | Carbon steel | |||
5 | Head cover | Aluminum alloy | Chromate | |
6 | Intermediate collar | Aluminum alloy | Chromate | |
7 | Lock ring | Carbon steel | Heat treated | |
8 | Brake spring | Steel wire | Zinc chromate | |
9 | Guide rod | Type M | Carbon steel | Hard chrome plated |
Type L | High carbon chrome bearing steel | Hard chrome plated | ||
10 | Plate | Rolled steel | Nickel plated | |
11 | Plate mounting bolt | Chrome molybdenum steel | Nickel plated | |
12 | Bolt for guide | Chrome molybdenum steel | Nickel plated | |
13 | Bushing | Resin/Copper alloy (Multiple layers) | - | |
14 | Bushing | Resin/Copper alloy (Multiple layers) | MLGPM type | |
15 | Ball bushing | - | MLGPL type | |
16 | Spacer | Aluminum alloy | Chromated (MLGPL type only) | |
17 | Pivot | Chrome molybdenum steel | Heat treated, hard chrome plated | |
18 | Dust cover | Stainless steel | - | |
19 | Type C Retaining Ring for Hole | Carbon tool steel | Phosphate conversion coating | |
20 | Damper A | Urethane | - | |
21 | Damper B | Urethane | - | |
22 | Magnet | - | - | |
23 | Parallel pin | Stainless steel | - | |
24 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - | |
25 | Dust cover holding bolt | Carbon steel | - | |
26 | Hexagon socket head plug | Carbon steel | - | |
27 | Holder | Resin | MLGPM type only | |
28 | Felt | Felt | MLGPM type only | |
29 | Type C Retaining Ring for Hole | Carbon tool steel | Phosphate coated (MLGPL type only) | |
30 | Rod packing | NBR | - | |
31 | Scraper | NBR | - | |
32 | Piston packing | NBR | - | |
33 | Lock ring seal | NBR | - | |
34 | Gasket A | NBR | - | |
35 | Gasket B | NBR | - | |
36 | Lock body gasket | NBR | - | |
37 | Lock release bolt | Chrome molybdenum steel | - | |
38 | Steel ball | High carbon chrome bearing steel | - |
Dimensional drawings: MLGPM, MLGPL
(Units: mm)
Tube inner diameter (mm) | Standard Stroke (mm) | B | C | DA | FA | FB | G | GA | GB | H | HA | IA | IB | IC | ID | IE | IF | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Extension locking | Retraction locking | Rc, NPT | G | ||||||||||||||||||
Rc, NPT | G | Rc, NPT | G | ||||||||||||||||||
20 | 20, 30, 40, 50, 75, 100, 125 150, 175, 200, 250, 300, 350 | 79.5 | 37 | 10 | 10 | 32.5 | 36 | 10.5 | 8.5 | 83 | M5 | 26.5 | 36 | 9.5 | 9.5 | 6 | 6 | - | - | M5 × 0.8 | M5 × 0.8 |
25 | 84 | 37.5 | 12 | 10 | 36.5 | 42 | 11.5 | 9 | 93 | M5 | 30.5 | 40 | 10 | 10 | 7.5 | 7.5 | - | - | M5 × 0.8 | M5 × 0.8 | |
32 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350 | 91 | 37.5 | 16 | 12 | 41.5 | 48 | 12.5 | 9 | 112 | M6 | 31.5 | 49 | 9 | 8 | 9 | 4 | 32 | 3 | 1/8 | M5 × 0.8 |
(Units: mm)
Tube inner diameter (mm) | IG | IH | J | K | L | MM | ML | NN | OA | OB | OL | PA | PB | PW | Q | R | S | T | U | VA | VB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 6.5 | 21.2 | 18 | 18 | 24 | M5 × 0.8 | 13 | M5 × 0.8 | 5.4 | 9.5 | 5.5 | 12.5 | 10.5 | 25 | 18 | 70 | 30 | 81 | 54 | 72 | 44 |
25 | 7 | 23.2 | 21 | 21 | 30 | M6 × 1.0 | 15 | M6 × 1.0 | 5.4 | 9.5 | 5.5 | 12.5 | 13.5 | 30 | 26 | 78 | 38 | 91 | 64 | 82 | 50 |
32 | 8 | 30.2 | 24 | 24 | 34 | M8 × 1.25 | 20 | M8 × 1.25 | 6.6 | 11 | 7.5 | 7 | 15 | 35.5 | 30 | 96 | 44 | 110 | 78 | 98 | 63 |
(Units: mm)
Tube inner diameter (mm) | WA | ||||||
---|---|---|---|---|---|---|---|
st ≤ 25 | st ≤ 30 | 25 < st ≤ 100 | 30 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 300 | 300 < st ≤ 350 | |
20 | - | 24 | - | 44 | 120 | 200 | 300 |
25 | - | 24 | - | 44 | 120 | 200 | 300 |
32 | 24 | - | 48 | - | 124 | 200 | 300 |
(Units: mm)
Tube inner diameter (mm) | WB | X | XA | XB | YY | YL | Z | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
st ≤ 25 | st ≤ 30 | 25 < st ≤ 100 | 30 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 300 | 300 < st ≤ 350 | |||||||
20 | - | 29 | - | 39 | 77 | 117 | 167 | 28 | 3 | 3.5 | M6 × 1.0 | 12 | 17 |
25 | - | 29 | - | 39 | 77 | 117 | 167 | 34 | 4 | 4.5 | M6 × 1.0 | 12 | 17 |
32 | 33 | - | 45 | - | 83 | 121 | 171 | 42 | 4 | 4.5 | M8 × 1.25 | 16 | 21 |
(Units: mm)
Tube inner diameter (mm) | A | DB | E | ||||
---|---|---|---|---|---|---|---|
st ≤ 50 | 50 < st ≤ 200 | 200 < st | st ≤ 50 | 50 < st ≤ 200 | 200 < st | ||
20 | 79.5 | 111 | 148.5 | 12 | 0 | 31.5 | 69 |
25 | 84 | 115.5 | 152.5 | 16 | 0 | 31.5 | 68.5 |
32 | 128.5 | 133.5 | 171.5 | 20 | 37.5 | 42.5 | 80.5 |
Tube inner diameter (mm) | A | DB | E | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
st ≤ 30 | st ≤ 50 | 30 < st ≤ 100 | 50 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 350 | st ≤ 30 | st ≤ 50 | 30 < st ≤ 100 | 50 < st ≤ 100 | 100 < st ≤ 200 | 200 < st ≤ 350 | ||
20 | 89.5 | - | 106.5 | - | 130.5 | 148.5 | 10 | 10 | - | 27 | - | 51 | 69 |
25 | 100 | - | 116 | - | 135 | 152.5 | 13 | 16 | - | 32 | - | 51 | 68.5 |
32 | - | 112.5 | - | 129.5 | 149.5 | 171.5 | 16 | - | 21.5 | - | 38.5 | 58.5 | 80.5 |
Part Number |
---|
MLGPL20-50-F-M9BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Locking Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 50 | High rigidity / high precision high class guide / With fall prevention function | Rc | M9B | 3 | 2 | Ball bushing bearing | None | Extension locking |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber bumper at both ends | Operating Pressure(MPa) | 0.2 to 1.0 |
Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part MLGPL20-50-F-M9BL in the MLGP Series Low Profile Guide Cylinder With Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MLGPL20-50-F-M9BL trong chuỗi MLGP Series Low Profile Guide Cylinder With Lock.
Part Number |
---|
MLGPL100-100-B-M9BM |
MLGPL100-100-B-M9BWS |
MLGPL100-100-B-Z73L |
MLGPL20-50-F-M9BS |
MLGPL20-50-F-M9BVZ |
MLGPL20-50-F-M9BVZS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Locking Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9B | 1 | 2 | Ball bushing bearing | None | Retraction locking | ||
- | 1 Piece(s) | Quote | 100 | 100 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9BW | 0.5 | 1 | Ball bushing bearing | None | Retraction locking | ||
- | 1 Piece(s) | Quote | 100 | 100 | With fall prevention function / High rigidity / high precision high class guide | Rc | Z73 | 3 | 2 | Ball bushing bearing | None | Retraction locking | ||
- | 1 Piece(s) | Quote | 20 | 50 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9B | 0.5 | 1 | Ball bushing bearing | None | Extension locking | ||
- | 1 Piece(s) | Quote | 20 | 50 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9BV | 5 | 2 | Ball bushing bearing | None | Extension locking | ||
- | 1 Piece(s) | Quote | 20 | 50 | With fall prevention function / High rigidity / high precision high class guide | Rc | M9BV | 5 | 1 | Ball bushing bearing | None | Extension locking |